Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
UBW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The standard design of the EVAPCO UBW provides the customer with the most efficient and easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier, extend the life or enhance the performance capabilities of the Closed Circuit Cooler. These options are listed below.

 

Other Options

• Hot Water or Steam Coils
• Steam Injectors
• Vibration Switches
• Remote Sump Connections
• Insulation on Hood and Casing
• Motors
– Energy Efficient / Inverter Duty /
2S/1W and 2S/2W / Mill and Chem Duty
Automotive Duty and Many More, Consult the Factory