Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
UBW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The UBW Closed Circuit Cooler features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty closed circuit cooler applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.


 

Drive System Sheaves

Drive system sheaves located in the warm, moist atmosphere inside the closed circuit cooler are constructed of an aluminum alloy. Those located externally are protected by a hinged cover.