Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
UBW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


Designed for easy maintenance, the UBW Closed Circuit Cooler leads the industry in service friendly features. The three most critical areas for closed circuit cooler maintenance are the basin, drive system, and coil. The UBW basin section is designed to allow quick and easy access from outside the cooler. Just like the basin, all service to the drive system can be safely performed from the side of the cooler, and EVAPCO’s Power-Band drive system is the easiest belt drive system to maintain in the industry! The exclusive Thermal-Pak® Coil is designed for trouble-free maintenance and long life straight from the factory.

 
Stainless Steel Strainers

The EVAPCO standard for many years, the stainless steel strainer is one component of the closed circuit cooler subject to excessive wear and corrosion. With stainless steel construction, this component will last the life of the cooler.