Stainless Steel Water Touch Basin
The UBW Closed Circuit Cooler has a modular design which allows specific areas to be enhanced for increased corrosion protection. The basin area of the cooler experiences turbulent mixing of air and water, in addition to silt build-up. In conjunction with the EVAPCOAT Corrosion Protection System, EVAPCO offers an optional Stainless Steel Water Touch Basin. This option provides Type 304 or Type 316 stainless steel for the entire basin area including the support columns of the closed circuit cooler and the louver frames.
The basin section provides the structural support for the unit and is a critical part of the cooler. The Stainless Steel Water Touch Basin provides maximum corrosion protection.
|