Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
UBW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The UBW Closed Circuit Cooler features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty closed circuit cooler applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.


 

(5) Five Year Drive Warranty

EVAPCO provides a standard (5) five year motor and drive warranty on all Power-Band belt drive and optional gear drive UBW Closed Circuit Coolers. This unique warranty is designed to offer the end user optimum protection against fan drive and motor failure. It is a comprehensive plan which includes the fan, fan shaft, belts, sheaves, fan bearings, gear box, flexible coupling, driveshaft and the motor.