Visit EVAPCO Worldwide:

UT USS AT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The Ultra-SST Cooling Tower product line is a type 316/304 stainless steel Advanced Technology design which utilizes induced draft, counterflow technology–the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the Ultra-SST Cooling Tower with inherently better operational and maintenance features. These features are described below.

Type 316/304 Stainless Steel

The Ultra-SST Cooling Tower is the industry's first cost effective, factory assembled, stainless steel cooling tower constructed with type 316/304 stainless steel. Standard materials of construction are:

    Type 316 Stainless Steel

    • Cold water basin
    • Vertical Support Columns
    • Louver frames inlet

    Type 304 Stainless Steel

    • Casing and Fan section panels
    • Fan deck
    • Mechanical equipment support
    • Fan cowl and fan guard

    PVC

    • Patented EVAPAK Fill
    • Water distribution system
    • Air inlet louvers
    • Drift eliminators