Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The Ultra-SST Cooling Tower features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty cooling tower applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.

•   Fan Motors
•   Power–Band Belt Drive
•   Drive System Sheaves
•   Fan Shaft Bearings
•   (5) Five Year Warranty


(5) Five Year Product Warranty

The Ultra-SST cooling tower is provided with a standard (5) year complete product warranty including the motor and drive system (Power Band or Gear Drive). This unique warranty is designed to offer the end user optimum protection against unit and drive system failure. It is a comprehensive plan which includes the complete cooling tower structure and drive system components.