Visit EVAPCO Worldwide:

UT USS AT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The cold water basin and drive system are the most important areas of a cooling tower to maintain. As a result of the evaporation process in a cooling tower, dirt and debris will collect in the basin and must be cleaned out on a regular basis. EVAPCO’s Ultra-SST basin section, constructed of Type 316 stainless steel for maximum strength and corrosion protection, is designed to allow quick and easy access, promoting maintenance of the cold water basin. Just like the basin, all service to the drive system can be safely performed from the side of the cooling tower. This eliminates the need to stand in the cold water basin or add costly fan deck handrails and safety cages for routine service to the bearings, belts, or electrical equipment. Evapco's Power-Band drive system is the easiest belt drive system to maintain in the industry!

•   Easy Access
•   Easy, Removable Air Inlet Louvers
      with Quick Release Fasteners (video)

•   Clean Pan Basin Design
•   Stainless Steel Strainers
•   5 Year Product Warranty
•   Models USS 19-56 through USS 39-942
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Models USS 112-012 through USS 428-1248
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Swing-out motor base (video)

Models Ultra-SST 112-012 through Ultra-SST 428-1248 Motor Mount, Power Band Belt Adjustment and Bearing Lubrication

The T.E.A.O. fan motor is located inside the fan casing on the large Ultra-SST Cooling Tower, and is mounted on a rugged heavy duty motor base. The motor base is designed to swing completely to the outside of the unit through a very large hinged (14 square feet) (1,3 square meters) access door greatly simplifying motor maintenance.

The unique swinging motor mount designed for these models features easy belt adjustment from the exterior of the unit. The T.E.A.O. fan motor is mounted on an adjustable base which is supported by two heavy duty galvanized steel pipes. The belt is adjusted by tightening an all-thread which runs through the motor base.

The innovative motor base features a unique locking mechanism for a positive belt adjustment and is also used to adjust the belt tension if a wrench is not available.

Bearing lubrication fittings are extended to the side of the unit inside the access door to allow easy application of the bearing lubricant. This external location allows for easy servicing of the bearings and is another important advantage of EVAPCO equipment.

To facilitate motor removal, an optional motor davit is available.

Go to Optional Equipment for details.