Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The standard design of the EVAPCO Ultra-SST provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Sloped Access Ladders
•   Working Platform & Ladder with Davit
•   EVAPCO Gear Drive System
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Other Options

• Heater Control Packages
• Hot Water or Steam Coils
• Steam Injectors
• Bottom Suction Connections
• Vibration Isolators (single cell only)
• Vibration Switches
• Remote Sump Connections
• Motors
– Energy Efficient / Inverter Duty /
  2S/1W and 2S/2W / Mill and Chem Duty
  Automotive Duty and Many More, Consult the Factory