Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The Ultra-SST Cooling Tower product line is a type 316/304 stainless steel Advanced Technology design which utilizes induced draft, counterflow technology–the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the Ultra-SST Cooling Tower with inherently better operational and maintenance features. These features are described below.

Principle of Operation

Warm water from the heat source is pumped to the water distribution system at the top of the tower. The water is distributed over the wet deck fill by means of large orifice nozzles. Simultaneously, air is drawn in through the air inlet louvers at the base of the tower and travels upward through the wet deck fill opposite the water flow. A small portion of the water is evaporated which removes the heat from the remaining water. The warm moist air is drawn to the top of the cooling tower by the fan and discharged to the atmosphere. The cooled water drains to the basin at the bottom of the tower and is returned to the heat source.

The vertical air discharge of the Ultra-SST design and the distance between the discharge air and fresh air intakes, reduces the chance of air recirculation, since the warm humid air is directed up and away from the unit. For detailed layout information please consult EVAPCO’s Equipment Layout Guidelines Bulletin 311 which features reduced clearance dimensions