Visit EVAPCO Worldwide:

UT USS AT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The Ultra-SST Cooling Tower product line is a type 316/304 stainless steel Advanced Technology design which utilizes induced draft, counterflow technology–the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the Ultra-SST Cooling Tower with inherently better operational and maintenance features. These features are described below.


Reduced Piping Costs

Each cell of the Ultra-SST Cooling Tower is furnished with one inlet and one outlet piping connection. This design reduces the amount of external piping and thereby lowers the installed cost of the cooling tower. The water distribution system is pressurized and self balancing. Since field balancing is not required on the Ultra-SST, the need for flow balancing valves is eliminated, further reducing the cost of tower installation. The wide orifice nozzles with anti-sludge ring used in the Ultra-SST water distribution system helps prevent clogging, reducing the maintenance costs of the water distribution system.