Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The Ultra-SST Cooling Tower product line is a type 316/304 stainless steel Advanced Technology design which utilizes induced draft, counterflow technology–the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the Ultra-SST Cooling Tower with inherently better operational and maintenance features.
Click on the features below for more details.


Easy Field Rigging

• A new field assembly seam design which insures easier assembly and reduced potential for field seam leaks.

• Self guided channels guide the fan casing section into position improving the quality of the field seam.

• Eliminates up to 66% of fasteners.