The T.E.A.O. fan motor is located inside the fan casing on the large Ultra-SST Cooling Tower, and is mounted
on a rugged heavy duty motor base. The motor base is designed to swing completely to the outside of the unit through a
very large hinged (14 square feet) (1,3 square meters) access door greatly simplifying motor maintenance.
The unique swinging motor mount designed for these models features easy belt adjustment from the exterior of the
unit. The T.E.A.O. fan motor is mounted on an adjustable base which is supported by two heavy duty galvanized steel
pipes. The belt is adjusted by tightening an all-thread which runs through the motor base.
The innovative motor base features a unique locking mechanism for a positive belt adjustment and is also used to
adjust the belt tension if a wrench is not available.
Bearing lubrication fittings are extended to the side of the unit inside the access door to allow easy application
of the bearing lubricant. This external location allows for easy servicing of the bearings and is another important
advantage of EVAPCO equipment.
To facilitate motor removal, an optional motor davit is available.
Go to Optional Equipment for details.