Visit EVAPCO Worldwide:

UT USS AT LPT LSTB
USS Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals

 

 

 

 

 

 

 

 

Independently certified to withstand seismic and wind load forces at ALL Building locations in North America.

The Ultra SST is a type 316/304 stainless steel, 100% corrosion free, induced draft, counterflow design cooling tower with a CTI certified capacity range of 109 to 4,075 nominal tons (479 to 17916 kW). Standard construction consists of type 316 stainless steel basin and type 304 stainless steel upper casing and fan sector panels and fan deck.