Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
UT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The UT Cooling Tower product line is an Advanced Technology design which utilizes induced draft counterflow technology -the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the UT Cooling Tower with inherently better operational and maintenance features.
Click on the features below for more details.


Optimum Design for Freezing Climates

The counterflow fill design used in the UT Cooling Tower is well suited for winter operation. The wet deck surface is totally encased, and protected from freezing winds thus inhibiting ice formation on the fill section.

The even temperature gradient of the counterflow fill design makes the UT Cooling Tower the ideal unit for operation in freezing climates.

The counterflow design of the UT Cooling Tower fill section reduces the chance of ice formation and with bottom support, eliminates fill collapse should ice form.