Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
UT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The UT Cooling Tower features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty cooling tower applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.
Click on the features below for more details.

•   Fan Motors
•   Power–Band Belt Drive
•   Drive System Sheaves
•   Fan Shaft Bearings
•   (5) Five Year Warranty


Power-Band Belt Drive

The Power-Band drive is a solid-back multigroove belt system that has high lateral rigidity. The belt is designed for cooling tower service, and is constructed of neoprene with polyester cords. The drive belt is sized for of the motor nameplate horsepower ensuring long and trouble free operation.