Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The UT Cooling Tower product line is an Advanced Technology design which utilizes induced draft counterflow technology -the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the UT Cooling Tower with inherently better operational and maintenance features. These features are described below.


Superior Air Inlet Louver and Screen Design  

The air inlet louver screens on the are constructed of corrosion-free PVC . They are a "Sight-Tight" two pass design that minimizes splashout and reduces the potential for algae formation inside the tower.

In single pass louver systems used by other manufacturers, circulating water droplets tend to splashout, especially when the fans are shut off. With the two pass louver system, the water droplets are captured on the inward sloping pass, minimizing splashout problems.

EVAPCO's unique louver design completely encloses the basin area. Direct sunlight is blocked from the water inside the cooling tower, thereby reducing the potential of algae formation. Water treatment and maintenance costs are substantially reduced.

While effectively containing the recirculating water and blocking sunlight, the louver design has a low pressure drop. The low pressure drop results in lower fan energy consumption, which reduces the operating costs of the cooling tower.