,Rev##OTHER##,W##LENGTH##INCHES,Shipping Weight##OTHER##,Operating Weight##OTHER##,Heaviest Section Weight##OTHER##,Model##OTHER##,L##LENGTH##INCHES,OUTD##LENGTH##INCHES,IND##LENGTH##INCHES,INFB##LENGTH##INCHES,H##LENGTH##INCHES,Fan Motor Quantity##OTHER##,Fan Motor HP##OTHER##,CLR##LENGTH##INCHES,CFCL##LENGTH##INCHES,DFT##LENGTH##INCHES,DFCL##LENGTH##INCHES,Sound Attenuation Weight##OTHER##,SAL##LENGTH##INCHES,CSH##LENGTH##INCHES,SCRNH##LENGTH##INCHES,SCRNO##LENGTH##INCHES,INLET##OTHER##,OUTLET##OTHER##,MH##LENGTH##INCHES,MBFT##LENGTH##INCHES
AT 14-2E4,2,48.5,1080,1710,730,AT 14-2E4,47.875,4,4,75,114.5,1,2,36,0,19.625,18.25,390,47.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3E4,2,48.5,1160,1790,810,AT 14-3E4,47.875,4,4,87,126.5,1,2,36,0,19.625,18.25,390,47.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F4,2,48.5,1130,1760,780,AT 14-2F4,47.875,4,4,75,114.5,1,3,36,0,19.625,18.25,390,47.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3F4,2,48.5,1210,1840,860,AT 14-3F4,47.875,4,4,87,126.5,1,3,36,0,19.625,18.25,390,47.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2E4-Low Sound Fan,2,48.5,1080,1710,730,AT 14-2E4-Low Sound Fan,47.875,4,4,75,114.5,1,2,36,0,19.625,18.25,390,47.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3E4-Low Sound Fan,2,48.5,1160,1790,810,AT 14-3E4-Low Sound Fan,47.875,4,4,87,126.5,1,2,36,0,19.625,18.25,390,47.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F4-Low Sound Fan,2,48.5,1130,1760,780,AT 14-2F4-Low Sound Fan,47.875,4,4,75,114.5,1,3,36,0,19.625,18.25,390,47.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3F4-Low Sound Fan,2,48.5,1210,1840,860,AT 14-3F4-Low Sound Fan,47.875,4,4,87,126.5,1,3,36,0,19.625,18.25,390,47.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F6,2,48.5,1390,2410,950,AT 14-2F6,71.875,4,4,75,114.5,1,3,36,0,19.625,18.25,480,71.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3F6,2,48.5,1490,2510,1050,AT 14-3F6,71.875,4,4,87,126.5,1,3,36,0,19.625,18.25,480,71.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2G6,2,48.5,1390,2410,950,AT 14-2G6,71.875,4,4,75,114.5,1,5,36,0,19.625,18.25,480,71.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3G6,2,48.5,1490,2510,1050,AT 14-3G6,71.875,4,4,87,126.5,1,5,36,0,19.625,18.25,480,71.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F6-Low Sound Fan,2,48.5,1390,2410,950,AT 14-2F6-Low Sound Fan,71.875,4,4,75,114.5,1,3,36,0,19.625,18.25,480,71.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3F6-Low Sound Fan,2,48.5,1490,2510,1050,AT 14-3F6-Low Sound Fan,71.875,4,4,87,126.5,1,3,36,0,19.625,18.25,480,71.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2G6-Low Sound Fan,2,48.5,1390,2410,950,AT 14-2G6-Low Sound Fan,71.875,4,4,75,114.5,1,5,36,0,19.625,18.25,480,71.75,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3G6-Low Sound Fan,2,48.5,1490,2510,1050,AT 14-3G6-Low Sound Fan,71.875,4,4,87,126.5,1,5,36,0,19.625,18.25,480,71.75,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2E9,2,48.5,2000,3550,1380,AT 14-2E9,107.5,4,4,75,114.5,2, 2,36,26.875,19.625,18.25,700,107.375,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3E9,2,48.5,2160,3710,1540,AT 14-3E9,107.5,4,4,87,126.5,2, 2,36,26.875,19.625,18.25,700,107.375,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F9,2,48.5,2100,3650,1480,AT 14-2F9,107.5,4,4,75,114.5,2, 3,36,26.875,19.625,18.25,700,107.375,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3F9,2,48.5,2260,3810,1640,AT 14-3F9,107.5,4,4,87,126.5,2, 3,36,26.875,19.625,18.25,700,107.375,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2E9-Low Sound Fan,2,48.5,2000,3550,1380,AT 14-2E9-Low Sound Fan,107.5,4,4,75,114.5,2, 2,36,26.875,19.625,18.25,700,107.375,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3E9-Low Sound Fan,2,48.5,2160,3710,1540,AT 14-3E9-Low Sound Fan,107.5,4,4,87,126.5,2, 2,36,26.875,19.625,18.25,700,107.375,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F9-Low Sound Fan,2,48.5,2100,3650,1480,AT 14-2F9-Low Sound Fan,107.5,4,4,75,114.5,2, 3,36,26.875,19.625,18.25,700,107.375,31.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-3F9-Low Sound Fan,2,48.5,2260,3810,1640,AT 14-3F9-Low Sound Fan,107.5,4,4,87,126.5,2, 3,36,26.875,19.625,18.25,700,107.375,43.7188,0.5,0,"4"" [100] MPT INLET","4"" [100] MPT OUTLET",16,8.19
AT 14-2F12,2,48.5,2530,4650,1770,AT 14-2F12,143.75,6,6,75,114.5,2, 3,36,35.9375,19.625,17.125,860,143.625,31.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-3F12,2,48.5,2730,4850,1970,AT 14-3F12,143.75,6,6,87,126.5,2, 3,36,35.9375,19.625,17.125,860,143.625,43.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-2G12,2,48.5,2530,4650,1770,AT 14-2G12,143.75,6,6,75,114.5,2, 5,36,35.9375,19.625,17.125,860,143.625,31.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-3G12,2,48.5,2730,4850,1970,AT 14-3G12,143.75,6,6,87,126.5,2, 5,36,35.9375,19.625,17.125,860,143.625,43.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-2F12-Low Sound Fan,2,48.5,2530,4650,1770,AT 14-2F12-Low Sound Fan,143.75,6,6,75,114.5,2, 3,36,35.9375,19.625,17.125,860,143.625,31.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-3F12-Low Sound Fan,2,48.5,2730,4850,1970,AT 14-3F12-Low Sound Fan,143.75,6,6,87,126.5,2, 3,36,35.9375,19.625,17.125,860,143.625,43.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-2G12-Low Sound Fan,2,48.5,2530,4650,1770,AT 14-2G12-Low Sound Fan,143.75,6,6,75,114.5,2, 5,36,35.9375,19.625,17.125,860,143.625,31.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
AT 14-3G12-Low Sound Fan,2,48.5,2730,4850,1970,AT 14-3G12-Low Sound Fan,143.75,6,6,87,126.5,2, 5,36,35.9375,19.625,17.125,860,143.625,43.7188,0.5,0,"6"" [150] MPT INLET","6"" [150] MPT OUTLET",16,8.19
