,Model##OTHER##,Width##LENGTH##INCHES,Shipping Weight##OTHER##,PH##LENGTH##INCHES,Operating Weight##OTHER##,OFS##LENGTH##INCHES,OFD##LENGTH##INCHES,OFB##LENGTH##INCHES,MUFS##LENGTH##INCHES,MUFB##LENGTH##INCHES,MUD##LENGTH##INCHES,MBL##LENGTH##INCHES,MBH##LENGTH##INCHES,MBFT##LENGTH##INCHES,MBD##LENGTH##INCHES,Length##LENGTH##INCHES,LH##LENGTH##INCHES,LFT##LENGTH##INCHES,LDRE##LENGTH##INCHES,LDRD##LENGTH##INCHES,LDRCL##LENGTH##INCHES,INFB##LENGTH##INCHES,IND##LENGTH##INCHES,Height##LENGTH##INCHES,Fan Motor Quantity##OTHER##,Fan Motor HP##OTHER##,DNFS##LENGTH##INCHES,DNFB##LENGTH##INCHES,DND##LENGTH##INCHES,Clearance Right##LENGTH##INCHES,Clearance Left##LENGTH##INCHES,Clearance Front##LENGTH##INCHES,Clearance Back##LENGTH##INCHES,CH##LENGTH##INCHES,CD##LENGTH##INCHES,CFCL##LENGTH##INCHES,Assembly Code##OTHER##,Access Door Rectangular##OTHER##,Access Door Circular##OTHER##,ADL##LENGTH##INCHES,ADH##LENGTH##INCHES,ADFT##LENGTH##INCHES,ADCL##LENGTH##INCHES,No. of Shipping Sections##OTHER##,Heaviest Section Weight##OTHER##,Sound Attenuation Weight##OTHER##,SAL##LENGTH##INCHES,SACD##LENGTH##INCHES,HDL##LENGTH##INCHES,HDCD##LENGTH##INCHES,DVCL##LENGTH##INCHES,DischargeHoodWeight##OTHER##,Sound Attenuation Skid Weight##OTHER##,Sound Attenuation Total Weight##OTHER##,CASING HEIGHT##LENGTH##INCHES,SCRNH##LENGTH##INCHES,SCRNO##LENGTH##INCHES,CCX1##LENGTH##INCHES,CCX2##LENGTH##INCHES,CCYT##LENGTH##INCHES,CCYB##LENGTH##INCHES,CCL##LENGTH##INCHES,CCD##LENGTH##INCHES,PFS##LENGTH##INCHES,PFB##LENGTH##INCHES,Elbow##OTHER##,Box##OTHER##,CPD##LENGTH##INCHES,CPD2##LENGTH##INCHES,Series Flow Coil Option Visible##OTHER##,SLL##LENGTH##INCHES,CCX3##LENGTH##INCHES,CCX4##LENGTH##INCHES,MH##LENGTH##INCHES,MBFT##LENGTH##INCHES
ATWB 3-2C3,ATWB 3-2C3,36.5,1150,14.25,1680,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,60.1562,4.5,82.5912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,870,50,35.75,34.639,35.75,28.8125,0,133,50,330,22.5625,0.5,0,9,15,12,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-3C3,ATWB 3-3C3,36.5,1310,14.25,1880,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,67.6562,4.5,90.0912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1030,50,35.75,34.639,35.75,28.8125,0,133,50,330,30.0625,0.5,0,9,15,19.5,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-4C3,ATWB 3-4C3,36.5,1450,14.25,2070,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1170,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-4D3,ATWB 3-4D3,36.5,1460,14.25,2080,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1.5,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1180,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-5C3,ATWB 3-5C3,36.5,1600,14.25,2260,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-5D3,ATWB 3-5D3,36.5,1610,14.25,2270,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1.5,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1330,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-2C3-Low Sound Fan,ATWB 3-2C3-Low Sound Fan,36.5,1150,14.25,1680,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,60.1562,4.5,82.5912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,870,50,35.75,34.639,35.75,28.8125,0,133,50,330,22.5625,0.5,0,9,15,12,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-3C3-Low Sound Fan,ATWB 3-3C3-Low Sound Fan,36.5,1310,14.25,1880,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,67.6562,4.5,90.0912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1030,50,35.75,34.639,35.75,28.8125,0,133,50,330,30.0625,0.5,0,9,15,19.5,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-4C3-Low Sound Fan,ATWB 3-4C3-Low Sound Fan,36.5,1450,14.25,2070,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1170,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-4D3-Low Sound Fan,ATWB 3-4D3-Low Sound Fan,36.5,1460,14.25,2080,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1.5,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1180,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-5C3-Low Sound Fan,ATWB 3-5C3-Low Sound Fan,36.5,1600,14.25,2260,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 3-5D3-Low Sound Fan,ATWB 3-5D3-Low Sound Fan,36.5,1610,14.25,2270,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1.5,4.375,3,2,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1330,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-2E4,ATWB 4-2E4,48.5,1710,14.25,2660,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,66.3437,4.5,88.8724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,60,47.75,34.639,47.875,28.875,0,189,60,450,22.5625,0.5,0,11.5,22,12,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E4,ATWB 4-3E4,48.5,2000,14.25,3030,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1610,60,47.75,34.639,47.875,28.875,0,189,60,450,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E4,ATWB 4-4E4,48.5,2250,14.25,3360,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1860,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F4,ATWB 4-4F4,48.5,2280,14.25,3390,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1890,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E4,ATWB 4-5E4,48.5,2520,14.25,3710,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2130,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F4,ATWB 4-5F4,48.5,2550,14.25,3740,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2160,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-2E4-Low Sound Fan,ATWB 4-2E4-Low Sound Fan,48.5,1710,14.25,2660,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,66.3437,4.5,88.8724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,60,47.75,34.639,47.875,28.875,0,189,60,450,22.5625,0.5,0,11.5,22,12,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E4-Low Sound Fan,ATWB 4-3E4-Low Sound Fan,48.5,2000,14.25,3030,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1610,60,47.75,34.639,47.875,28.875,0,189,60,450,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E4-Low Sound Fan,ATWB 4-4E4-Low Sound Fan,48.5,2250,14.25,3360,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1860,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F4-Low Sound Fan,ATWB 4-4F4-Low Sound Fan,48.5,2280,14.25,3390,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1890,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E4-Low Sound Fan,ATWB 4-5E4-Low Sound Fan,48.5,2520,14.25,3710,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2130,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F4-Low Sound Fan,ATWB 4-5F4-Low Sound Fan,48.5,2550,14.25,3740,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2160,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E6,ATWB 4-3E6,48.5,2750,14.25,4270,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2240,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3F6,ATWB 4-3F6,48.5,2780,14.25,4300,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2270,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3G6,ATWB 4-3G6,48.5,2790,14.25,4310,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,5,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2280,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E6,ATWB 4-4E6,48.5,3120,14.25,4770,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2610,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F6,ATWB 4-4F6,48.5,3150,14.25,4800,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2640,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4G6,ATWB 4-4G6,48.5,3160,14.25,4810,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,5,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2650,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E6,ATWB 4-5E6,48.5,3530,14.25,5300,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3020,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F6,ATWB 4-5F6,48.5,3560,14.25,5330,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3050,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5G6,ATWB 4-5G6,48.5,3570,14.25,5340,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,5,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3060,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E6-Low Sound Fan,ATWB 4-3E6-Low Sound Fan,48.5,2750,14.25,4270,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2240,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3F6-Low Sound Fan,ATWB 4-3F6-Low Sound Fan,48.5,2780,14.25,4300,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2270,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3G6-Low Sound Fan,ATWB 4-3G6-Low Sound Fan,48.5,2790,14.25,4310,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,5,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2280,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E6-Low Sound Fan,ATWB 4-4E6-Low Sound Fan,48.5,3120,14.25,4770,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2610,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F6-Low Sound Fan,ATWB 4-4F6-Low Sound Fan,48.5,3150,14.25,4800,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2640,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4G6-Low Sound Fan,ATWB 4-4G6-Low Sound Fan,48.5,3160,14.25,4810,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,5,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2650,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E6-Low Sound Fan,ATWB 4-5E6-Low Sound Fan,48.5,3530,14.25,5300,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3020,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F6-Low Sound Fan,ATWB 4-5F6-Low Sound Fan,48.5,3560,14.25,5330,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3050,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5G6-Low Sound Fan,ATWB 4-5G6-Low Sound Fan,48.5,3570,14.25,5340,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,5,4.375,3,2,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3060,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E9,ATWB 4-3E9,48.5,4050,14.25,6250,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3380,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3F9,ATWB 4-3F9,48.5,4110,14.25,6310,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3440,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E9,ATWB 4-4E9,48.5,4600,14.25,6990,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3930,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F9,ATWB 4-4F9,48.5,4660,14.25,7050,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3990,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E9,ATWB 4-5E9,48.5,5190,14.25,7780,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4520,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F9,ATWB 4-5F9,48.5,5250,14.25,7840,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4580,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E9-Low Sound Fan,ATWB 4-3E9-Low Sound Fan,48.5,4050,14.25,6250,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3380,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3F9-Low Sound Fan,ATWB 4-3F9-Low Sound Fan,48.5,4110,14.25,6310,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3440,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E9-Low Sound Fan,ATWB 4-4E9-Low Sound Fan,48.5,4600,14.25,6990,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3930,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F9-Low Sound Fan,ATWB 4-4F9-Low Sound Fan,48.5,4660,14.25,7050,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3990,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E9-Low Sound Fan,ATWB 4-5E9-Low Sound Fan,48.5,5190,14.25,7780,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4520,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F9-Low Sound Fan,ATWB 4-5F9-Low Sound Fan,48.5,5250,14.25,7840,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4580,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E9-Z,ATWB 4-3E9-Z,48.5,4050,14.25,6250,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3380,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3F9-Z,ATWB 4-3F9-Z,48.5,4110,14.25,6310,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3440,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4E9-Z,ATWB 4-4E9-Z,48.5,4600,14.25,6990,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3930,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4F9-Z,ATWB 4-4F9-Z,48.5,4660,14.25,7050,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3990,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5E9-Z,ATWB 4-5E9-Z,48.5,5190,14.25,7780,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4520,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5F9-Z,ATWB 4-5F9-Z,48.5,5250,14.25,7840,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4580,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3E9-Low Sound Fan-Z,ATWB 4-3E9-Low Sound Fan-Z,48.5,4050,14.25,6250,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3380,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3F9-Low Sound Fan-Z,ATWB 4-3F9-Low Sound Fan-Z,48.5,4110,14.25,6310,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3440,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4E9-Low Sound Fan-Z,ATWB 4-4E9-Low Sound Fan-Z,48.5,4600,14.25,6990,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3930,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4F9-Low Sound Fan-Z,ATWB 4-4F9-Low Sound Fan-Z,48.5,4660,14.25,7050,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3990,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5E9-Low Sound Fan-Z,ATWB 4-5E9-Low Sound Fan-Z,48.5,5190,14.25,7780,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4520,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5F9-Low Sound Fan-Z,ATWB 4-5F9-Low Sound Fan-Z,48.5,5250,14.25,7840,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4580,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3E12,ATWB 4-3E12,48.5,4890,14.25,7790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4070,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3F12,ATWB 4-3F12,48.5,4950,14.25,7850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4130,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3G12,ATWB 4-3G12,48.5,4970,14.25,7870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4150,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E12,ATWB 4-4E12,48.5,5630,14.25,8790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4810,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F12,ATWB 4-4F12,48.5,5690,14.25,8850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4870,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4G12,ATWB 4-4G12,48.5,5710,14.25,8870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4890,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E12,ATWB 4-5E12,48.5,6430,14.25,9850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5610,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F12,ATWB 4-5F12,48.5,6490,14.25,9910,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5670,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5G12,ATWB 4-5G12,48.5,6510,14.25,9930,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5690,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E12-Low Sound Fan,ATWB 4-3E12-Low Sound Fan,48.5,4890,14.25,7790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4070,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3F12-Low Sound Fan,ATWB 4-3F12-Low Sound Fan,48.5,4950,14.25,7850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4130,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3G12-Low Sound Fan,ATWB 4-3G12-Low Sound Fan,48.5,4970,14.25,7870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4150,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4E12-Low Sound Fan,ATWB 4-4E12-Low Sound Fan,48.5,5630,14.25,8790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4810,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4F12-Low Sound Fan,ATWB 4-4F12-Low Sound Fan,48.5,5690,14.25,8850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4870,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-4G12-Low Sound Fan,ATWB 4-4G12-Low Sound Fan,48.5,5710,14.25,8870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4890,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5E12-Low Sound Fan,ATWB 4-5E12-Low Sound Fan,48.5,6430,14.25,9850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5610,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5F12-Low Sound Fan,ATWB 4-5F12-Low Sound Fan,48.5,6490,14.25,9910,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5670,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-5G12-Low Sound Fan,ATWB 4-5G12-Low Sound Fan,48.5,6510,14.25,9930,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5690,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,0,0,0,0,15.91,8.19
ATWB 4-3E12-Z,ATWB 4-3E12-Z,48.5,4890,14.25,7790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4070,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3F12-Z,ATWB 4-3F12-Z,48.5,4950,14.25,7850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4130,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3G12-Z,ATWB 4-3G12-Z,48.5,4970,14.25,7870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4150,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4E12-Z,ATWB 4-4E12-Z,48.5,5630,14.25,8790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4810,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4F12-Z,ATWB 4-4F12-Z,48.5,5690,14.25,8850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4870,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4G12-Z,ATWB 4-4G12-Z,48.5,5710,14.25,8870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4890,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5E12-Z,ATWB 4-5E12-Z,48.5,6430,14.25,9850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5610,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5F12-Z,ATWB 4-5F12-Z,48.5,6490,14.25,9910,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5670,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5G12-Z,ATWB 4-5G12-Z,48.5,6510,14.25,9930,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5690,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3E12-Low Sound Fan-Z,ATWB 4-3E12-Low Sound Fan-Z,48.5,4890,14.25,7790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4070,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3F12-Low Sound Fan-Z,ATWB 4-3F12-Low Sound Fan-Z,48.5,4950,14.25,7850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4130,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-3G12-Low Sound Fan-Z,ATWB 4-3G12-Low Sound Fan-Z,48.5,4970,14.25,7870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4150,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4E12-Low Sound Fan-Z,ATWB 4-4E12-Low Sound Fan-Z,48.5,5630,14.25,8790,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4810,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4F12-Low Sound Fan-Z,ATWB 4-4F12-Low Sound Fan-Z,48.5,5690,14.25,8850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4870,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-4G12-Low Sound Fan-Z,ATWB 4-4G12-Low Sound Fan-Z,48.5,5710,14.25,8870,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4890,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5E12-Low Sound Fan-Z,ATWB 4-5E12-Low Sound Fan-Z,48.5,6430,14.25,9850,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5610,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5F12-Low Sound Fan-Z,ATWB 4-5F12-Low Sound Fan-Z,48.5,6490,14.25,9910,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5670,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
ATWB 4-5G12-Low Sound Fan-Z,ATWB 4-5G12-Low Sound Fan-Z,48.5,6510,14.25,9930,5.125,2,13,5.125,19.75,1,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5690,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4,1,4,1,0,15.625,0,1,0,0,0,15.91,8.19
