,Rev##OTHER##,Width##LENGTH##INCHES,Shipping Weight##OTHER##,PH##LENGTH##INCHES,Operating Weight##OTHER##,OFS##LENGTH##INCHES,OFD##LENGTH##INCHES,OFB##LENGTH##INCHES,Model##OTHER##,MUFS##LENGTH##INCHES,MUFB##LENGTH##INCHES,MUD##LENGTH##INCHES,MBL##LENGTH##INCHES,MBH##LENGTH##INCHES,MBFT##LENGTH##INCHES,MBD##LENGTH##INCHES,Length##LENGTH##INCHES,LH##LENGTH##INCHES,LFT##LENGTH##INCHES,LDRE##LENGTH##INCHES,LDRD##LENGTH##INCHES,LDRCL##LENGTH##INCHES,INFB##LENGTH##INCHES,IND##LENGTH##INCHES,Height##LENGTH##INCHES,Fan Motor Quantity##OTHER##,Fan Motor HP##OTHER##,DNFS##LENGTH##INCHES,DNFB##LENGTH##INCHES,DND##LENGTH##INCHES,Clearance Right##LENGTH##INCHES,Clearance Left##LENGTH##INCHES,Clearance Front##LENGTH##INCHES,Clearance Back##LENGTH##INCHES,CH##LENGTH##INCHES,CD##LENGTH##INCHES,CFCL##LENGTH##INCHES,Assembly Code##OTHER##,Access Door Rectangular##OTHER##,Access Door Circular##OTHER##,ADL##LENGTH##INCHES,ADH##LENGTH##INCHES,ADFT##LENGTH##INCHES,ADCL##LENGTH##INCHES,No. of Shipping Sections##OTHER##,Heaviest Section Weight##OTHER##,Sound Attenuation Weight##OTHER##,SAL##LENGTH##INCHES,SACD##LENGTH##INCHES,HDL##LENGTH##INCHES,HDCD##LENGTH##INCHES,DVCL##LENGTH##INCHES,DischargeHoodWeight##OTHER##,Sound Attenuation Skid Weight##OTHER##,Sound Attenuation Total Weight##OTHER##,CASING HEIGHT##LENGTH##INCHES,SCRNH##LENGTH##INCHES,SCRNO##LENGTH##INCHES,CCX1##LENGTH##INCHES,CCX2##LENGTH##INCHES,CCYT##LENGTH##INCHES,CCYB##LENGTH##INCHES,CCL##LENGTH##INCHES,CCD##LENGTH##INCHES,PFS##LENGTH##INCHES,PFB##LENGTH##INCHES,Elbow##OTHER##,Box##OTHER##,CPD##LENGTH##INCHES,CPD2##LENGTH##INCHES,SLL##LENGTH##INCHES,CCX3##LENGTH##INCHES,CCX4##LENGTH##INCHES,MH##LENGTH##INCHES,MBFT##LENGTH##INCHES
eco-ATWB 3-2C3,2,36.5,1150,14.25,1680,5.125,2.375,13,eco-ATWB 3-2C3,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,60.1562,4.5,82.5912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,870,50,35.75,34.639,35.75,28.8125,0,133,50,330,22.5625,0.5,0,9,15,12,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-3C3,2,36.5,1310,14.25,1880,5.125,2.375,13,eco-ATWB 3-3C3,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,67.6562,4.5,90.0912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1030,50,35.75,34.639,35.75,28.8125,0,133,50,330,30.0625,0.5,0,9,15,19.5,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-4C3,2,36.5,1450,14.25,2070,5.125,2.375,13,eco-ATWB 3-4C3,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1170,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-4D3,2,36.5,1460,14.25,2080,5.125,2.375,13,eco-ATWB 3-4D3,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1.5,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1180,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-5C3,2,36.5,1600,14.25,2260,5.125,2.375,13,eco-ATWB 3-5C3,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-5D3,2,36.5,1610,14.25,2270,5.125,2.375,13,eco-ATWB 3-5D3,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1.5,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1330,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-2C3-Low Sound Fan,2,36.5,1150,14.25,1680,5.125,2.375,13,eco-ATWB 3-2C3-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,60.1562,4.5,82.5912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,870,50,35.75,34.639,35.75,28.8125,0,133,50,330,22.5625,0.5,0,9,15,12,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-3C3-Low Sound Fan,2,36.5,1310,14.25,1880,5.125,2.375,13,eco-ATWB 3-3C3-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,67.6562,4.5,90.0912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1030,50,35.75,34.639,35.75,28.8125,0,133,50,330,30.0625,0.5,0,9,15,19.5,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-4C3-Low Sound Fan,2,36.5,1450,14.25,2070,5.125,2.375,13,eco-ATWB 3-4C3-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1170,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-4D3-Low Sound Fan,2,36.5,1460,14.25,2080,5.125,2.375,13,eco-ATWB 3-4D3-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,75.1562,4.5,97.5912,1,1.5,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1180,50,35.75,34.639,35.75,28.8125,0,133,50,330,37.5625,0.5,0,9,15,27,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-5C3-Low Sound Fan,2,36.5,1600,14.25,2260,5.125,2.375,13,eco-ATWB 3-5C3-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 3-5D3-Low Sound Fan,2,36.5,1610,14.25,2270,5.125,2.375,13,eco-ATWB 3-5D3-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,35.75,15.625,48,48,11.2464,18,82.6562,4.5,105.0912,1,1.5,4.375,3,2.375,36,36,36,36,13,26,0,D3050200,0,1,21,21,18.25,8.9375,2,1330,50,35.75,34.639,35.75,28.8125,0,133,50,330,45.0625,0.5,0,9,15,34.5,36.5,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-2E4,2,48.5,1710,14.25,2660,5.125,2.375,13,eco-ATWB 4-2E4,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,66.3437,4.5,88.8724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,60,47.75,34.639,47.875,28.875,0,189,60,450,22.5625,0.5,0,11.5,22,12,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E4,2,48.5,2000,14.25,3030,5.125,2.375,13,eco-ATWB 4-3E4,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1610,60,47.75,34.639,47.875,28.875,0,189,60,450,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E4,2,48.5,2250,14.25,3360,5.125,2.375,13,eco-ATWB 4-4E4,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1860,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F4,2,48.5,2280,14.25,3390,5.125,2.375,13,eco-ATWB 4-4F4,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1890,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E4,2,48.5,2520,14.25,3710,5.125,2.375,13,eco-ATWB 4-5E4,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2130,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F4,2,48.5,2550,14.25,3740,5.125,2.375,13,eco-ATWB 4-5F4,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2160,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-2E4-Low Sound Fan,2,48.5,1710,14.25,2660,5.125,2.375,13,eco-ATWB 4-2E4-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,66.3437,4.5,88.8724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1320,60,47.75,34.639,47.875,28.875,0,189,60,450,22.5625,0.5,0,11.5,22,12,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E4-Low Sound Fan,2,48.5,2000,14.25,3030,5.125,2.375,13,eco-ATWB 4-3E4-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1610,60,47.75,34.639,47.875,28.875,0,189,60,450,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E4-Low Sound Fan,2,48.5,2250,14.25,3360,5.125,2.375,13,eco-ATWB 4-4E4-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1860,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F4-Low Sound Fan,2,48.5,2280,14.25,3390,5.125,2.375,13,eco-ATWB 4-4F4-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,1890,60,47.75,34.639,47.875,28.875,0,189,60,450,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E4-Low Sound Fan,2,48.5,2520,14.25,3710,5.125,2.375,13,eco-ATWB 4-5E4-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2130,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F4-Low Sound Fan,2,48.5,2550,14.25,3740,5.125,2.375,13,eco-ATWB 4-5F4-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,47.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,8.9375,2,2160,60,47.75,34.639,47.875,28.875,0,189,60,450,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E6,2,48.5,3190,14.25,4710,5.125,2.375,13,eco-ATWB 4-3E6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2680,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3F6,2,48.5,3220,14.25,4740,5.125,2.375,13,eco-ATWB 4-3F6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2710,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3G6,2,48.5,3230,14.25,4750,5.125,2.375,13,eco-ATWB 4-3G6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2720,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E6,2,48.5,3700,14.25,5350,5.125,2.375,13,eco-ATWB 4-4E6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3190,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F6,2,48.5,3730,14.25,5380,5.125,2.375,13,eco-ATWB 4-4F6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3220,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4G6,2,48.5,3740,14.25,5390,5.125,2.375,13,eco-ATWB 4-4G6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3230,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E6,2,48.5,4250,14.25,6020,5.125,2.375,13,eco-ATWB 4-5E6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3740,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F6,2,48.5,4280,14.25,6050,5.125,2.375,13,eco-ATWB 4-5F6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3770,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5G6,2,48.5,4290,14.25,6060,5.125,2.375,13,eco-ATWB 4-5G6,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3780,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E6-Low Sound Fan,2,48.5,3190,14.25,4710,5.125,2.375,13,eco-ATWB 4-3E6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2680,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3F6-Low Sound Fan,2,48.5,3220,14.25,4740,5.125,2.375,13,eco-ATWB 4-3F6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2710,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3G6-Low Sound Fan,2,48.5,3230,14.25,4750,5.125,2.375,13,eco-ATWB 4-3G6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2720,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E6-Low Sound Fan,2,48.5,3700,14.25,5350,5.125,2.375,13,eco-ATWB 4-4E6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3190,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F6-Low Sound Fan,2,48.5,3730,14.25,5380,5.125,2.375,13,eco-ATWB 4-4F6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3220,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4G6-Low Sound Fan,2,48.5,3740,14.25,5390,5.125,2.375,13,eco-ATWB 4-4G6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3230,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E6-Low Sound Fan,2,48.5,4250,14.25,6020,5.125,2.375,13,eco-ATWB 4-5E6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,2,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3740,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F6-Low Sound Fan,2,48.5,4280,14.25,6050,5.125,2.375,13,eco-ATWB 4-5F6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3770,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5G6-Low Sound Fan,2,48.5,4290,14.25,6060,5.125,2.375,13,eco-ATWB 4-5G6-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3780,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E9,2,48.5,4710,14.25,6910,5.125,2.375,13,eco-ATWB 4-3E9,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4040,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3F9,2,48.5,4770,14.25,6970,5.125,2.375,13,eco-ATWB 4-3F9,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4100,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E9,2,48.5,5460,14.25,7850,5.125,2.375,13,eco-ATWB 4-4E9,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4790,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F9,2,48.5,5520,14.25,7910,5.125,2.375,13,eco-ATWB 4-4F9,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4850,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E9,2,48.5,6270,14.25,8860,5.125,2.375,13,eco-ATWB 4-5E9,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,5600,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F9,2,48.5,6330,14.25,8920,5.125,2.375,13,eco-ATWB 4-5F9,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,5660,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E9-Low Sound Fan,2,48.5,4710,14.25,6910,5.125,2.375,13,eco-ATWB 4-3E9-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4040,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3F9-Low Sound Fan,2,48.5,4770,14.25,6970,5.125,2.375,13,eco-ATWB 4-3F9-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4100,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E9-Low Sound Fan,2,48.5,5460,14.25,7850,5.125,2.375,13,eco-ATWB 4-4E9-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4790,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F9-Low Sound Fan,2,48.5,5520,14.25,7910,5.125,2.375,13,eco-ATWB 4-4F9-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4850,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E9-Low Sound Fan,2,48.5,6270,14.25,8860,5.125,2.375,13,eco-ATWB 4-5E9-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,5600,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F9-Low Sound Fan,2,48.5,6330,14.25,8920,5.125,2.375,13,eco-ATWB 4-5F9-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,5660,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E12,2,48.5,5760,14.25,8660,5.125,2.375,13,eco-ATWB 4-3E12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4940,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3F12,2,48.5,5820,14.25,8720,5.125,2.375,13,eco-ATWB 4-3F12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5000,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3G12,2,48.5,5840,14.25,8740,5.125,2.375,13,eco-ATWB 4-3G12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5020,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E12,2,48.5,6780,14.25,9940,5.125,2.375,13,eco-ATWB 4-4E12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5960,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F12,2,48.5,6840,14.25,10000,5.125,2.375,13,eco-ATWB 4-4F12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,6020,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4G12,2,48.5,6860,14.25,10020,5.125,2.375,13,eco-ATWB 4-4G12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,6040,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E12,2,48.5,7860,14.25,11280,5.125,2.375,13,eco-ATWB 4-5E12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,7040,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F12,2,48.5,7920,14.25,11340,5.125,2.375,13,eco-ATWB 4-5F12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,7100,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5G12,2,48.5,7940,14.25,11360,5.125,2.375,13,eco-ATWB 4-5G12,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,7120,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3E12-Low Sound Fan,2,48.5,5760,14.25,8660,5.125,2.375,13,eco-ATWB 4-3E12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4940,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3F12-Low Sound Fan,2,48.5,5820,14.25,8720,5.125,2.375,13,eco-ATWB 4-3F12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5000,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-3G12-Low Sound Fan,2,48.5,5840,14.25,8740,5.125,2.375,13,eco-ATWB 4-3G12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5020,230,143.625,34.639,143.75,28.875,0,660,230,1090,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4E12-Low Sound Fan,2,48.5,6780,14.25,9940,5.125,2.375,13,eco-ATWB 4-4E12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,2,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5960,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4F12-Low Sound Fan,2,48.5,6840,14.25,10000,5.125,2.375,13,eco-ATWB 4-4F12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,6020,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-4G12-Low Sound Fan,2,48.5,6860,14.25,10020,5.125,2.375,13,eco-ATWB 4-4G12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,6040,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5E12-Low Sound Fan,2,48.5,7860,14.25,11280,5.125,2.375,13,eco-ATWB 4-5E12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,2,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,7040,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5F12-Low Sound Fan,2,48.5,7920,14.25,11340,5.125,2.375,13,eco-ATWB 4-5F12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,7100,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
eco-ATWB 4-5G12-Low Sound Fan,2,48.5,7940,14.25,11360,5.125,2.375,13,eco-ATWB 4-5G12-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,7120,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
