,Rev##OTHER##,Width##LENGTH##INCHES,Shipping Weight##OTHER##,PH##LENGTH##INCHES,Operating Weight##OTHER##,OFS##LENGTH##INCHES,OFD##LENGTH##INCHES,OFB##LENGTH##INCHES,Model##OTHER##,MUFS##LENGTH##INCHES,MUFB##LENGTH##INCHES,MUD##LENGTH##INCHES,MBL##LENGTH##INCHES,MBH##LENGTH##INCHES,MBFT##LENGTH##INCHES,MBD##LENGTH##INCHES,Length##LENGTH##INCHES,LH##LENGTH##INCHES,LFT##LENGTH##INCHES,LDRE##LENGTH##INCHES,LDRD##LENGTH##INCHES,LDRCL##LENGTH##INCHES,INFB##LENGTH##INCHES,IND##LENGTH##INCHES,Height##LENGTH##INCHES,Fan Motor Quantity##OTHER##,Fan Motor HP##OTHER##,DNFS##LENGTH##INCHES,DNFB##LENGTH##INCHES,DND##LENGTH##INCHES,Clearance Right##LENGTH##INCHES,Clearance Left##LENGTH##INCHES,Clearance Front##LENGTH##INCHES,Clearance Back##LENGTH##INCHES,CH##LENGTH##INCHES,CD##LENGTH##INCHES,CFCL##LENGTH##INCHES,Assembly Code##OTHER##,Access Door Rectangular##OTHER##,Access Door Circular##OTHER##,ADL##LENGTH##INCHES,ADH##LENGTH##INCHES,ADFT##LENGTH##INCHES,ADCL##LENGTH##INCHES,No. of Shipping Sections##OTHER##,Heaviest Section Weight##OTHER##,Sound Attenuation Weight##OTHER##,SAL##LENGTH##INCHES,SACD##LENGTH##INCHES,HDL##LENGTH##INCHES,HDCD##LENGTH##INCHES,DVCL##LENGTH##INCHES,DischargeHoodWeight##OTHER##,Sound Attenuation Skid Weight##OTHER##,Sound Attenuation Total Weight##OTHER##,CASING HEIGHT##LENGTH##INCHES,SCRNH##LENGTH##INCHES,SCRNO##LENGTH##INCHES,CCX1##LENGTH##INCHES,CCX2##LENGTH##INCHES,CCYT##LENGTH##INCHES,CCYB##LENGTH##INCHES,CCL##LENGTH##INCHES,CCD##LENGTH##INCHES,PFS##LENGTH##INCHES,PFB##LENGTH##INCHES,Elbow##OTHER##,Box##OTHER##,CPD##LENGTH##INCHES,CPD2##LENGTH##INCHES,SLL##LENGTH##INCHES,CCX3##LENGTH##INCHES,CCX4##LENGTH##INCHES,MH##LENGTH##INCHES,MBFT##LENGTH##INCHES
ATC-50E,2,48.5,2780,14.25,4300,5.125,2.375,13,ATC-50E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2270,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-65E,2,48.5,3150,14.25,4800,5.125,2.375,13,ATC-65E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2640,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-80E,2,48.5,3560,14.25,5330,5.125,2.375,13,ATC-80E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3050,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-50E-Low Sound Fan,2,48.5,2750,14.25,4270,5.125,2.375,13,ATC-50E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,1,3,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2240,100,71.75,34.639,71.75,28.875,0,360,100,580,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-65E-Low Sound Fan,2,48.5,3120,14.25,4770,5.125,2.375,13,ATC-65E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,2610,100,71.75,34.639,71.75,28.875,0,360,100,580,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-80E-Low Sound Fan,2,48.5,3570,14.25,5340,5.125,2.375,13,ATC-80E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,71.875,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,1,5,4.375,3,2.375,36,36,36,36,13,40,0,D3050200,0,1,21,21,18.25,15.5625,2,3060,100,71.75,34.639,71.75,28.875,0,360,100,580,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-90E,2,48.5,4110,14.25,6310,5.125,2.375,13,ATC-90E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3440,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-105E,2,48.5,4660,14.25,7050,5.125,2.375,13,ATC-105E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3990,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-120E,2,48.5,5250,14.25,7840,5.125,2.375,13,ATC-120E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4580,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-90E-Low Sound Fan,2,48.5,4110,14.25,6310,5.125,2.375,13,ATC-90E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,73.8437,4.5,96.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3440,130,107.375,34.639,107.5,28.875,0,510,130,830,30.0625,0.5,0,11.5,22,19.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-105E-Low Sound Fan,2,48.5,4660,14.25,7050,5.125,2.375,13,ATC-105E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,3990,130,107.375,34.639,107.5,28.875,0,510,130,830,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-120E-Low Sound Fan,2,48.5,5250,14.25,7840,5.125,2.375,13,ATC-120E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,107.5,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,26.875,D3050200,0,1,21,21,18.25,11.813,2,4580,130,107.375,34.639,107.5,28.875,0,510,130,830,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-135E,2,48.5,5710,14.25,8870,5.125,2.375,13,ATC-135E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4890,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-150E,2,48.5,6430,14.25,9850,5.125,2.375,13,ATC-150E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5610,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-165E,2,48.5,6490,14.25,9910,5.125,2.375,13,ATC-165E,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5670,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-135E-Low Sound Fan,2,48.5,5630,14.25,8790,5.125,2.375,13,ATC-135E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,81.3437,4.5,103.8724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,4810,230,143.625,34.639,143.75,28.875,0,660,230,1090,37.5625,0.5,0,11.5,22,27,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-150E-Low Sound Fan,2,48.5,6430,14.25,9850,5.125,2.375,13,ATC-150E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,3,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5610,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
ATC-165E-Low Sound Fan,2,48.5,6490,14.25,9910,5.125,2.375,13,ATC-165E-Low Sound Fan,5.125,19.75,1.315,17.68,21.5746,8.1095,14.375,143.75,21.625,48,48,11.2464,18,88.8437,4.5,111.3724,2,5,4.375,3,2.375,36,36,36,36,13,40,35.9375,D3050200,0,1,21,21,17.125,11.813,2,5670,230,143.625,34.639,143.75,28.875,0,660,230,1090,45.0625,0.5,0,11.5,22,34.5,42.75,7,4.5,1,4,1,0,15.625,0,0,0,0,15.91,8.19
