The LRC’s Thermal-Pak II® Coil features CrossCool™ Internal Tube Enhancement for increased internal heat transfer coefficient of the coil, and thus increases the cooling capacity of the unit.

  • The standard in low-sound, centrifugal fan, forced-draft evaporative condensers
  • Suited for indoor and ducted layouts, ideal for exact replacement projects
  • Ranging in capacity from 25 to 379 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America

LSC-E_PofO

The refrigerant gas discharges from the compressor into the inlet connection of the condenser. Heat from the refrigerant dissipates through the coil tubes to the water cascading downward over the tubes. Simultaneously, air is forced in through the two-stage vane axial fans at the base of the condenser and travels upward through the coils, opposite the water flow. A small portion of the water evaporates, removing heat from the system; the saturated hot air is discharged to the atmosphere. Cooler water drains to the basin at the bottom of the condenser where it is recirculated by the pump up through the water distribution system and back down over the coils. The vertical air discharge of the LRC design and the distance between the discharge air and the fan intake reduce the chance of air recirculation since the warm humid air is directed up and away from the unit.

Thermal-Pak II Coil

EVAPCO's patented Thermal-Pak II coils assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities.
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Stainless Steel Coils provide Superior corrosion resistance for hostile environments and is available with the standard EVAPCO lead time!  The Evapco 304 SST coil option can be manufactured as an ASME coil.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
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
LRC-116 Steel Support (English) Steel Support Print (.pdf) LRC-116
LRC-116 Steel Support (Metric) Steel Support Print (.pdf) LRC-116
LRC-116 Unit Certified (English) Unit Certified Print (.pdf) LRC-116
LRC-116 Unit Certified (Metric) Unit Certified Print (.pdf) LRC-116
LRC-128 CAD Drawing CAD Drawing CAD Drawing (.dwg) LRC-128
LRC-128 REVIT/3D Model Revit/3D Model Revit/3D Model (.rfa) LRC-128
LRC-128 Steel Support (English) Steel Support Print (.pdf) LRC-128
LRC-128 Steel Support (Metric) Steel Support Print (.pdf) LRC-128
LRC-128 Unit Certified (English) Unit Certified Print (.pdf) LRC-128
LRC-128 Unit Certified (Metric) Unit Certified Print (.pdf) LRC-128