The eco-PMRC’s Ellipti-Fin® Cooling Coil now features CrossCool™ Internal Tube Enhancement which increases the internal heat transfer coefficient of the coil and thus increases the cooling capacity of the unit.
- CrossCool enhanced for greater heat exchange
- 50% reduction in energy consumption compared to traditional centrifugal fan condenser models
- Ranging in capacity from 195 to 1,646 nominal tons
- IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America
Dry Mode
The refrigerant gas discharges from the compressor into the inlet connection of the eco-PMC condenser. Ambient air is forced into the unit and moves over the heat transfer coil. Heat from the refrigerant transfers to the air through the finned tubing. The cool tube walls cause the refrigerant gas to give up heat and condense into a liquid. The condensed liquid flows out of the coil to the high-pressure liquid receiver for return to the system. The hot discharge air continues through the drift eliminators and discharges into the atmosphere.
Evaporative Mode
The refrigerant gas discharges from the compressor into the inlet connection of the eco-PMC condenser. Water from the condenser’s sump circulates over the condenser coil, while ambient air is simultaneously forced into the unit. As the ambient air moves up through the coil section, a portion of the spray water evaporates into the air stream. The evaporative process cools the spray water, which in turn cools the tubes containing the refrigerant gas. The cool tube walls cause the refrigerant gas to give up heat and condense into a liquid. The condensed liquid flows out of the coil to the high-pressure liquid receiver for return to the system. The hot, saturated air is driven through the drift eliminators, where any entrained water droplets are removed before the air is finally discharging into the atmosphere. The water which was not evaporated falls into the sump and recirculates to the water distribution system above the condensing coil section.
Ellipti-fin Cooling Coil
- The most effective coil design in the industry
- 25% average increase in efficiency
- Increases agitation of water and air, improving heat transfer
- Elliptical fins increase surface area and heat transfer
- Hot-dip galvanized for increased corrosion resistance
Drift Eliminators
- Limits the drift rate to less than 0.001% of the recirculating water rate
- Reduces water loss during wet operation
- Constructed of an inert polyvinyl chloride (PVC)
Pressurized Water Distribution System
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
- ZMII spray nozzles have a 1-1/4" diameter opening and a 1-1/4" splash plate clearance
- Mounted in corrosion-free PVC water distribution pipes that have threaded end caps
- Provides unequaled coil coverage and scale prevention
Stainless Steel Water Touch Basin
- Available in Type 304 or Type 316 Stainless Steel
- Includes the entire basin area including the support columns and the louver frames
- Welded basin seams for leak-free operation
Stainless Steel Casing & Fan Section
- Available in Type 304 or Type 316 Stainless Steel
- Includes the entire upper section including fan guard
Sound Sensitive Installations
Available with multiple equipment options to reduce the overall sound generated from the side or top of the unit.
- Super Low Sound Fan
- Low Sound Fan
- Water Silencers
- Discharge Attenuation
- Offset Sound Attenuation Walls
FACTORY-MOUNTED Water Treatment Systems
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
- SmartShield solid chemical water treatment system
- Pulse-Pure CHEMICAL-FREE water treatment system
Maintenance Accessories
Available with multiple equipment options to aid in the maintenance of the condenser.
- External Service Platform
- Ladder
- Perimeter Handrails
- Sump Sweeper Piping
- Oversized access doors
Name | File Size | Type | Language |
---|---|---|---|
Global Product Catalog | 54.28 MB | Catalog | English |
What's In Your Stainless Steel | 422.04 KB | White Paper | English |
eco-PMC Evaporative Condensers Bulletin | 8.19 MB | Catalog | English |
eco-PMC Unit Specifications | 23.6 KB | Specification Sheet | English |
Equipment Layout Manual for Cooling Towers, Evaporative Condensers & Closed Circuit Coolers | 5.24 MB | Layout | English |
Industrial Refrigeration Supplier Brochure | 12.86 MB | Catalog | English |
Maintenance Schedule | 87.79 KB | O & M | English |
Natural Leader Brochure | 6.53 MB | Catalog | English |
Operation and Maintenance Instructions for Closed Circuit Coolers and Condensers | 17.02 MB | O & M | English |
Refrigerant Piping Manual | 15.05 MB | Layout | English |