Product Images
Double Stack Dry Cooler with Platform
Double Stack Dry Cooler Front View
Double Stack Dry Cooler Rear View

The eco-Air Double Stack V Series Dry Fluid Cooler is a high capacity dry cooler designed to maximize heat rejection capability for a given footprint.  The Double Stack units will help reduce total quantity of units required and installed footprint to optimize the layout on large projects where multiple smaller air-cooled units may be required.

Unlike other dry coolers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated for dry performance. Every eco-Air unit is tested per CTI ATC-105DS and comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring peace of mind in selecting the ideal cooling solution for your needs.

  • Runs 100% dry
  • Ranging in nominal heat rejection capacity from 2,750 MBH to 8,440 MBH
  • Type 304L stainless steel tubing as standard
  • Heavy gauge aluminum fins as standard
  • Simplified maintenance
  • NEMA belt drive

Double Stack Dry Principle of Operation

 

Hot process fluid enters the inlet header connections, shown in red.  Heat from the fluid dissipates through the coil tubes surface and out to the fins.  Ambient air is drawn in over the coil surface by the fan located at the top of the unit.  Heat from the process fluid transfers to the air and discharges to the atmosphere.  Cool process fluid exits the unit through the connections on the outlet headers shown in blue.

Casing/Structure
  • Casing and unit structure including vertical support members and anchoring channels constructed with Type 304 stainless steel as standard
  • G-235 construction optional
  • Type 316 stainless steel construction optional
Coils
  • Constructed with Type 304L stainless steel tubing as standard for superior corrosion resistance and longevity
  • Meets ASME B31.5 piping code
  • Type 316 stainless steel coil construction optional
  • Epoxy coating on fins optional

The eco-Air Double Stack V Series Coolers are provided in belt drive configuration with NEMA fan motors.  The motors on the eco-Air Series are pre-wired at the factory to UL standards, reducing costs associated with field wiring.

NEMA Motors
  • Belt drive – simple, reliable, easy to replace
  • Zero maintenance sealed bearings
  • VFD ready
  • Severe duty

As standard, all motors on the eco-Air Double Stack V Series Coolers are wired to individual fused disconnects in UL Type 4 enclosures.  Vibration switches, when selected, will be wired to a low voltage terminal box.

Electrical
  • DPDT vibration switches
  • Individual fused disconnects (UL Type 4)
  • Low voltage terminal box
Maintenance Access
  • Optional external service platform
  • Large hinged door for drive system access
  • Full length internal drive access platform
Document Categories
Name File Size Type Language
Closed Circuit Cooler Brochure 34.3 MB English
EAW Certified Performance Tables 4.77 MB Thermal Performance English
eco-Air Equipment Layout Manual 13.67 MB Layout English
eco-Air Operation & Maintenance Instructions 8.23 MB O & M English
eco-Air Rigging & Assembly 12.97 MB Rigging English
eco-Air Series Double Stack Dry & Adiabatic Coolers 7.43 MB Catalog English
eco-Air Series DOUBLE STACK Global Product Catalog 7.43 MB Catalog English
EVAPCO Controller Quick Start Guide 5.12 MB English
EVAPCO Controller User's Manual 8.92 MB English
EVAPCO Controller User's Manual - EC Motor Edition 5.2 MB English
Product Model filter

Drawing Types