The natural evolution of ammonia refrigeration systems                                                                                                   

Water Beats VRF!

 

ASHRAE's Apples to Apples Comparison Proves Hydronics Delivers Superior Energy Efficiency over VRF.

SST-B Series Evaporators

The Ideal Solution for All Types of Feed Conditions

Thermal Performance Independently Certified

in Accordance with Unit Coolers Certification Program based on AHRI Standard 420.

The NEW eco-ATWB-H Closed Circuit Cooler and ATC-DC Evaporative Condenser

Continuous Water Savings, Highest Dry Bulb Switchover Temperatures, Plume Abatement, Plume Elimination

ESWB

Closed Circuit Coolers

Increased Capacity, Smaller Footprint,

Energy Efficiency, Low Sound

EVAPCO is Taking the Water Out of Chemical Water Treatment !

  • Safer and More Effective
  • Environmentally Sensitive
  • Water Saving

Browse Our Products

Quick Drawing Finder

--OR--

News & Updates

Evapco, Inc. unveiled its latest innovation, the Evapcold packaged Low Charge Refrigeration (LCR) system at the 2015 IIAR Conference held in San Diego in March.  The Evapcold system requires only 2.5-3.0 pounds (1.13 -1.36 kg) of ammonia per ton of refrigeration, a fraction of the refrigerant charge associated with traditional field-built systems.

Effective Monday, December 8, 2014, prices for EVAPCO, Inc. and RVS refrigeration products will increase 3-5%.  Contact your local EVAPCO Industrial Refrigeration Sales Representative for details.

EVAPCO is pleased to introduce the NEW SST-A Series of Industrial Evaporators featuring thermal performance and power ratings certified in accordance with the Air-Conditioning, Heating and Refrigeration Institute (AHRI) Standard 420, "Performance Rating of Forced-Draft Circulation Free-Delivery Unit Coolers for Refrigeration."  AHRI Standard 420 has been used to determine the thermal performa