North America
EVAPCO, Inc. World Headquarters
P.O. Box 1300
Westminster, MD 21158
United States
(410) 756-2600
EVAPCO East
5151 Allendale Lane
Taneytown, MD 21787
United States
(410) 756-2600
EVAPCO Midwest
1723 York Road
Greenup, IL 62428
United States
(217) 923-3431
EVAPCO West
1900 West Almond Avenue
Madera, CA 93637
United States
(559) 673-2207
EVAPCO Iowa
925 Quality Drive
Lake View, IA 51450
United States
(712) 657-3223
EVAPCO Iowa Sales & Engineering
215 1st Street NE
Medford, MN 55049
United States
(507) 446-8005
EVAPCO Newton
701 East Jourdan Street
Newton, IL 62448
United States
(618) 783-3433
Evapcold Manufacturing
521 EVAPCO Drive
Greenup, IL 62428
United States
(217) 923-3431
EVAPCO Dry Cooling, Inc.
685 Route 202/206, Suite 300
Bridgewater, NJ 08807
United States
(908) 379-2665
Refrigeration Vessels & Systems Corporation
1520 Crosswind Drive
Bryan, TX 77808
United States
(979) 778-0095
EvapTech, Inc.
2644 South 96th Street
Edwardsville, KS 66111
United States
(913) 322-5165
EvapTech Gulf Services
5656 N. Sam Houston Pkwy E.,
Suite 170
Houston, TX 77032
(281) 529-6526
EVAPCO Power México S. de R.L. de C.V.
Mexico City, Mexico
(52) 55-8421-9260
Tower Components, Inc.
5960 US Highway 64
East Ramseur, NC 27316
United States
(336) 824-2102
EVAPCO Alcoil, Inc.
York, PA USA
(717) 347-7500
EVAPCO LMP
Laval, QC Canada
(450) 629-9864
EVAPCO Select Technologies, INC.
8093 Graphic Drive NE
Belmont, MI 49306
(844) 785-9506
Asia
EVAPCO Asia Pacific Headquarters
1159 Luoning Road,
Baoshan Industrial Zone, Baoshan Qu
Shanghai Shi, 200949
P.R. China
(86) 21 66 87 77 86
EVAPCO (Shanghai) Refrigeration Equipment Co., Ltd.
1159 Luoning Road
Baoshan Industrial Zone, Baoshan Qu
Shanghai Shi, 200949
P.R. China
(86) 21 66 87 77 86
EVAPCO (Beijing) Refrigeration Equipment Co., Ltd.
No. 66 the 4th Block
Yanxi Economic Development Zone
Huairou District, Huairou Qu
Beijing Shi, 101407
P.R. China
(86) 10 61 66 72 38
EVAPCO Air Cooling Systems (Jiaxing) Co., Ltd.
Building 10, 1133 Taoyuan Road
Jiaxing, Zhejiang
P.R. China
(86) 573-8311-9379
EvapTech Asia Pacific Sdn. Bhd
B-61, IOI Boulevard, Jalan Kenari 5
Bandar Puchong Jaya,
47170 Puchong, Selangor
Malaysia
(60) 3-8070-7255
South America
EVAPCO Brasil
Al. Vênus, 151 – CEP: Indaiatuba-SP
13347-659
Brazil
(55) 11 5681 2000
FanTR Technology Resources
Itu, São Paulo
Brazil
(55) 11 5681 2000
Africa
EVAPCO S.A. (Pty.) Ltd.
18 Quality Road
Isando
1600 South Africa
(27) 11 392 6630
Europe
EVAPCO Europe EMENA Headquarters
Heersterveldweg 19
3700 Tongeren
Belgium
(32) 12 39 50 29
EVAPCO Europe BV
Heersterveldweg 19
3700 Tongeren
Belgium
(32) 12 39 50 29
EVAPCO Europe, S.r.l.
Via Ciro Menotti, 10
20017 Passirana di Rho MI
Italy
(39) 02 939 9041
EVAPCO Europe GmbH
Insterburger Straße 18
40670 Meerbusch
Germany
(49) 2159-69 56 0
EVAPCO Europe A/S
Knøsgårdvej 115
9440 Aabybro
Denmark
(45) 9824 49 99
Evap Egypt Engineering Industries Co.
5 El Nasr Road
Nasr City
Cairo Governorate
Egypt
(202) 10 054 32 198
EVAPCO Middle East DMCC
Reef Tower, 23rd Level, Cluster O,
Jumeirah Lake Towers,
PO Box 5003310
Dubai
United Arab Emirates
+971 4 448 7242
Australia
EVAPCO Australia (Pty.) Ltd.
34-42 Melbourne Road, Riverstone,
NSW 2765
Australia
(61) 02 9627 3322