ESW4 closed circuit cooler

EVAPCO has introduced the newest addition to its ESW single-cell, closed-circuit evaporative cooler line, the 14-foot by 22-foot “Big Box” ESW4 – now with up to 40 percent higher capacity than the 12-foot by 18-foot ESWB. The ESW4 is offered in more than 130 models with capacities of 270 to 670 nominal tons, and with fan motor sizes of 20 to 100 HP.

The new ESW4 was designed to provide optimal capacity and energy efficiency available from the manufacturer’s single, largest closed-circuit cooler cell. With its cross cool internal tube configuration and patented Sensi-Coil elliptical tube design, the ESW4 provides equal or greater capacity than competitive units that are larger in footprint (14’ x 26’) and higher in fan motor HP.

The ESW4 was developed specifically for high tonnage applications such as data centers, process cooling, and large HVAC applications – in settings where the lowest energy consumption is used by the fewest number of units, connections, and fans.

EVAPCO’s ESW4 has the highest IBC rating in the industry, is available with factory-mounted water treatment, and the new stainless steel option for both cold water, and redistribution basins. 

Get product highlights for the ESW4.