Product Images
ATWB installation

The original Advanced Technology closed circuit cooler provides an induced-draft, axial fan solution for a wide array of cooling applications.

Bringing EVAPCO's Advanced Technology design to closed circuit coolers, the ATWB features the Thermal-Pak II® Coil with CrossCool™ Internal Tube Enhancement, offering incredible evaporative cooling capacity using its advanced counterflow design.

  • Available in a huge range of models and box sizes unparalleled in the industry
  • Ranging in capacity from 91 to 37,765 MBH
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America; available with IBC Upgraded Structural Design to meet the strictest of building requirements
  • Independently certified by the Cooling Technology Institute
  • Available with FM Approved Construction
  • 7’ wide single and multi-cell box sizes available for containerized, export shipments

ATWB_PofOThe process fluid enters the Thermal-Pak II coil through the top coil connection and circulates through the coils. The water distribution system cascades water over the tubes of the coil, transferring heat to the water. Air is drawn upward and over the coils by the axial fan, agitating the falling water and increasing the transfer of heat. A small amount of the recirculating water evaporates due to latent heat transfer through the tube and fin walls of the Thermal-Pak II coil, removing heat from the system. The cooled fluid then returns to the process via the bottom coil connection.

Thermal-Pak II Coil

EVAPCO's Thermal-Pak II coils patented design assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities.
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
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
ATWB 12-4N14 CAD Drawing CAD Drawing CAD Drawing (.dwg) ATWB 12-4N14
ATWB 12-4N14 REVIT REVIT Revit (.zip) ATWB 12-4N14
ATWB 12-4N14 Steel Support (English) Steel Support Print (.pdf) ATWB 12-4N14
ATWB 12-4N14 Steel Support (Metric) Steel Support Print (.pdf) ATWB 12-4N14
ATWB 12-4N14 Unit Certified (English) Unit Certified Print (.pdf) ATWB 12-4N14
ATWB 12-4N14 Unit Certified (Metric) Unit Certified Print (.pdf) ATWB 12-4N14
ATWB 12-4N14-Z REVIT REVIT Revit (.zip) ATWB 12-4N14-Z
ATWB 12-4N14-Z Steel Support (English) Steel Support Print (.pdf) ATWB 12-4N14-Z
ATWB 12-4N14-Z Steel Support (Metric) Steel Support Print (.pdf) ATWB 12-4N14-Z
ATWB 12-4N14-Z Unit Certified (English) Unit Certified Print (.pdf) ATWB 12-4N14-Z