Closed Circuit Coolers - Evaporative
Incredible cooling efficiency
Easier to maintain than open-system cooling towers, EVAPCO’s closed circuit coolers are an excellent option for any cooling system.
Highly versatile, the coolers have a variety of applications, from cooling industrial process equipment to maintaining temperatures in data centers and computer rooms to chemical manufacturing.
Experience dramatically reduced water consumption with EVAPCO's line of eco coolers; each equipped to minimize your water costs, year-round.
Click here to view EVAPCO's diverse range of air cooled closed circuit coolers.
- The new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
- With the highest dry bulb switchover temperature in the industry, the eco-Hybrid is the ultimate water saving solution.
- The groundbreaking “ECO” Advanced Technology cooler is designed for all outdoor applications where energy and water savings are of utmost concern.
Unmatched flexibility with three modes of operation: 100% wet, 100% dry, or a hybrid wet/dry mode for increased dry performance and water efficiency combined.
An ideal solution for indoor applications, confined layouts, low sound requirements, and direct replacements.
A unitary, compact design for tight layouts or height-restricted areas.
The original Advanced Technology closed circuit cooler provides an induced-draft, axial fan solution for a wide array of outdoor cooling capacities.
- The standard in low-sound, centrifugal fan, forced-draft closed circuit coolers, these units are especially suited for indoor and ducted layouts and are ideal for exact replacement projects.
Especially suited for indoor and ducted layouts and provided a unitary, compact design for tight layouts or height-restricted areas.
The innovative ESWA closed circuit cooler design combines both PVC fill and a closed circuit coil, making this unit ideal for wet cooling applications where thermal and energy efficiency is of utmost concern and the ideal solution for strict height and weight applications.