![EVAPCO for Life logo](/sites/evapco.com/files/styles/product_feature_xs/public/images/2017-01/EVAPCO_Logo-on-dark.png?itok=30qVO27D)
Designed for both evaporative and dry cooling, EVAPCO's Eco closed circuit coolers feature vastly improved efficiency and thus capacity over other models.
Eco-ATWB
![eco-ATWB](/sites/evapco.com/files/inline-images/EcoATWB-evapMode_0.png)
- 25% increase in capacity in the same footprint/fan motor HP as a traditional smooth-tube cooler
- Decreased energy consumption in the same footprint as a traditional smooth-tube cooler
- 40-45°F targeted ambient dry bulb switchover temperature, leading to greatly reduced water consumption
Eco-LSWE/LRWB
![eco lswe evapco](/sites/evapco.com/files/inline-images/eco-LSWE-updated_0.png)
- All of the same benefits of the Eco-ATWB, but in a forced draft unit
- Capable of being placed inside of a building and attached to ductwork
- Able to fit in locations with greater height restrictions or dimensional restrictions
Eco-ATWB-E
![eco-atwb-e cooler evapco](/sites/evapco.com/files/inline-images/hybrid3_0.png)
- All of the same benefits as the eco-ATWB, but now configured as a dual-coil, dual pump, two cell unit
- Three modes of operation: Evaporative, Dry, and Wet/Dry efficient mode
- Uses the SAGE control system to maximize water/energy savings by running the unit most efficiently based on real time load conditions
- EVAPCO’s most energy/water efficient unit combined
Eco-ATWB-H
![eco ATWB H Evapco cooler hybrid](/sites/evapco.com/files/inline-images/hybrid2_0.png)
- One of EVAPCO's genuine hybrid units
- The ONLY evaporative cooler featuring dry cooling in series with evaporative
- Targeted ambient dry bulb switchover temperatures for full load at 60°F
- GREATLY reduced water consumption/evaporation rate. Even when the spray pumps are engaged, the dry coil rejects 30% of the heat load, so the evaporative coil is always evaporating less.
- Plume abatement/elimination