The original Advanced Technology evaporative condenser provides an induced-draft, axial fan solution for a wide array of cooling applications. The ATC-E's Thermal-Pak II® Coil features CrossCool™ Internal Tube Enhancement for increased internal heat transfer coefficient of the coil, and thus increases the cooling capacity of the unit.

  • Available in a huge range of models and box sizes unparalleled in the industry
  • Ranging in capacity from 50 to 3,714 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America
  • 7’ wide single and multi-cell box sizes available for containerized, export shipments

The refrigerant gas discharges from the compressor into the inlet connection of the ATC-E condenser. Heat from the refrigerant dissipates through the coil tubes to the water cascading downward over the tubes. Simultaneously, air is drawn in through the air inlet louvers at the base of the condenser and travels upward over the coil opposite the water flow. A small portion of the water evaporates, removing heat from the system. The warm moist air is drawn to the top of the evaporative condenser by the fan and discharged to the atmosphere. The remaining water falls to the sump at the bottom of the condenser where it recirculates through the water distribution system and back down over the coils.

Thermal-Pak II Coil

EVAPCO's patented Thermal-Pak II coils assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities.
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Stainless Steel Coils provide Superior corrosion resistance for hostile environments and is available with the standard EVAPCO lead time!  The Evapco 304 SST coil option can be manufactured as an ASME coil.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
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
  • Hinged Louver Door
  • Sump Sweeper Piping
  • Motor Davit with Base
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
ATC-XE472E Steel Support (Metric) Steel Support Print (.pdf) ATC-XE472E
ATC-XE472E Unit Certified (English) Unit Certified Print (.pdf) ATC-XE472E
ATC-XE472E Unit Certified (Metric) Unit Certified Print (.pdf) ATC-XE472E
ATC-XE492E CAD Drawing CAD Drawing CAD Drawing (.dwg) ATC-XE492E
ATC-XE492E REVIT REVIT Revit (.zip) ATC-XE492E
ATC-XE492E Steel Support (English) Steel Support Print (.pdf) ATC-XE492E
ATC-XE492E Steel Support (Metric) Steel Support Print (.pdf) ATC-XE492E
ATC-XE492E Unit Certified (English) Unit Certified Print (.pdf) ATC-XE492E
ATC-XE492E Unit Certified (Metric) Unit Certified Print (.pdf) ATC-XE492E
ATC-XE516E CAD Drawing CAD Drawing CAD Drawing (.dwg) ATC-XE516E