Price Increase Effective January 2nd, 2025

Price Increase

Please be advised that EVAPCO North America prices are hereby increased as shown below effective Thursday, January 2nd.  All quotations offered on or after January 2nd, must be based on new pricing and all orders entered on or after February 1st, 2025, must be entered with new/revised increased prices.  
 

Product LinePrice Increase
All Cooling Towers, Options and AccessoriesThree Percent (3%)
All Closed Circuit Coolers, Options and AccessoriesThree Percent (3%)
All eco-Air Adiabatic Coolers & Condensers, Dry Coolers, Air Cooled Condensers, Options and AccessoriesThree Percent (3%)
All Evaporative Condensers, Options and AccessoriesAverage of
Three Percent (3%)
All Evapcold Models, Options and AccessoriesFive Percent (5%)
All Water Systems (Pulse~Pure, SmartShield, Water Saver and  PassProtect), Options and AccessoriesThree Percent (3%)
All Stainless Steel/Aluminum Evaporator (not including SSTP  Penthouse Models) Base Units, Options and AccessoriesThree Percent (3%)
All SSTP Penthouse Evaporator Base Units, Options and AccessoriesFour Percent (4%)
All CPA Systems, EDF Make-Up Air Units, Options and AccessoriesThree Percent (3%)
All RVS Vessels, Options and AccessoriesThree Percent (3%)
All RVS Packaged ProductsThree Percent (3%)
All EVAPCO LMP Products, Options and AccessoriesThree Percent (3%)
All EVAPCO SelectTech Products, Options and AccessoriesThree Percent (3%)
Ice Coils and Ice TanksThree Percent (3%)
All Replacement Parts for Cooling Towers, Closed Circuit Coolers, Condensers, Evaporators, and Water SystemsThree Percent (3%)


Terms and Conditions:
 
New Quotes: Must be offered at New Pricing on and after……………………......January 2nd, 2025
 
Price Protection: Convert Outstanding Quotes to Orders on or before……….…January 31st, 2025

  • Firm purchase order required to price protect the order
  • ALL ORDERS ENTERED ON OR AFTER FEBRUARY 1st, 2025, MUST BE ENTERED AT NEW PRICING.

Shipment Required: Price Protected Order Must Ship before……………………....August 1st, 2025