Medium to large size unit coolers for freezers, coolers and docks requiring medium and low temperature applications. The SSTHE series offers the heat transfer technology of the SSTME with the product features of the SSTLE including the improved accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction.

  • Constructed with heavy wall, 5/8 inch OD, Stainless Steel tubing featuring CrossCool™ Internal Tube Enhancement
  • Standard Aluminum Fin construction featuring ChannelFlow™ Fin Technology as standard (available with 3.3, 4.3, and 6 fins per inch)
  • Optimized recirculation rate of 1.2:1.0 significantly reduces system refrigerant charge
  • Heavy-duty sheet metal fans, with cast aluminum fan blades available for low-temperature applications
  • Low sound fan motors ranging from 1-1/2 horsepower to 7-1/2 horsepower in 870, 1160, and 1750 RPM
  • G-235 hot dip galvanized steel casing and dual-sloped drain pan
  • Hygienic cabinet design
  • Easy installation
  • AHRI Standard 420 Certified™

Warm room air is drawn into the evaporator across the cooling coil. Refrigerant is circulated through the coil of the evaporator. Heat from the air is absorbed by the refrigerant through the coil tubes causing a portion of the refrigerant to evaporate. The air is cooled as it travels through the coil and is discharged into the room.

Optimized Coil Design
Heat Exchanger Coil

The coil tube diameter, geometry, and circuiting have been optimized through thousands of hours of theoretical modeling and laboratory testing.

  • Through the use of computational fluid dynamics (CFD) modeling software, finite heat transfer analysis, and proprietary coil performance calculation methods, EVAPCO engineers have identified significant design elements to improve the finned coil performance
  • The circuiting program used on all EVAPCO coils has been optimized based on actual coil operation in EVAPCO’s world class research laboratory

The result is optimal heat transfer efficiency with low airside pressure drop and low motor horsepower per ton.

Innovative Coil Technology
CrossCool

All SSTHE Series stainless steel tubes feature CrossCool, an internal tube enhancement that improves the internal film coefficient for more efficient heat transfer, resulting in:

  • Reduced refrigerant charge
  • Reduced refrigerant pump horsepower
  • Lower operating cost
  • Smaller line sizes and reduced overall installation costs
ChannelFlow

EVAPCO’s patented enhanced aluminum fin technology is proven to minimize airside pressure drop while improving overall heat transfer performance.

  • The unique fin design allows for free drainage of condensate during wet operation without water carryover
Advanced Materials & Design Features
Superior Stainless Steel Technology

SSTHE Series evaporators are constructed with high-grade type 304L stainless steel tubing and aluminum fins as standard.

  • Meets the requirements of ASME B31.5 refrigerant piping code
  • The SSTHE’s stainless steel tubes are available in 5/8 inch OD
  • Coils are built in 3.3, 4.3, and 6 FPI as standard using a full-collar aluminum fin featuring EVAPCO’s ChannelFlow fin technology

For applications where corrosion of the aluminum fin is a concern, EVAPCO offers pre-coated epoxy fin stock.

EVAPCO also offers high performance stainless steel fins for applications where coatings are not acceptable, including any installation near open food products and production areas.

Stronger Corrosion Protection

The casing and drain pans are constructed from G-235 hot dip galvanized steel with an option for type 304 stainless steel.

  • G-235 is the highest level of mil galvanizing offered in the industry and exceeds the zinc protection that other manufacturers provide when using G-90 mil galvanized steel
  • The higher level of galvanizing provides a greater level of corrosion protection for a longer product life
Efficient Evaporator Fans

EVAPCO’s extensive air side research and testing has identified fans with the best combination of efficiency and sound levels.Fans used in the SSTHE Series evaporators have performance curves generated in EVAPCO’s AMCA Fan Test Chamber, ensuring the fans perform as required to deliver the certified cooling effect and power ratings as stated in the equipment quotation and submitted data.

  • Standard catalog models are selected to provide low sound levels
  • EVAPCO’s low sound fan selections provide more comfort and a safer working environment for personnel entering the cold space.
Durable Fan Motors

All SSTHE Series evaporators are supplied with totally enclosed air over (TEAO), foot-mounted fan motors with sealed bearings and low-temperature grease. Standard fan motors are suitable for operation on variable frequency drive from 1-1/2 horsepower motors to 7-1/2 horsepower motors, and are suitable for 230/460-volt, 3 phase, 60 cycle applications.

  • Standard motors are across-the-line start and operate at either 870, 1160, or 1750 RPM
  • All 1160 RPM motors up to 1-1/2 HP, and all 1750 RPM motors up to 2 HP are equipped with automatic thermal overload protection.
  • All fan motors, including fractional horsepower fan motors, are foot-mounted for improved durability in a wide range of operating conditions
  • All fan motors are pre-wired to a NEMA 4x junction box
Sloped Top Panels

Sloped top panels prevent accumulation of moisture from condensation or clean-up cycles.

Hygienic Drain Pans

Sloped in two directions to prevent water from pooling, the custom engineered drain pans in the SSTHE Series evaporators are also equipped with swaged bottom outlets to ensure complete drainage.

  • Drain pans are factory mounted prior to shipment
  • Drain pans are insulated as standard
Air Discharge Arrangements

Air discharge options impact free delivery of air and are not certified under AHRI Standard 420.

  • Long throw adapters for installation in large rooms or corridors, can be aluminum or stainless steel
  • 45° downblow configuration for layout flexibility
  • 90° downblow configuration for penthouse applications
Defrost

Options include:

Air defrost with insulated drain pans.

Water defrost with water distribution system and special drain pan to prevent water splashover into refrigerated space

Hot gas, coil only defrost with insulated drain pan.

Hot gas coil and pan with a hot gas coil under the inner drain pan:

  • The unique design of the hot gas drain pan provides for highly efficient defrost
  • Hot gas defrost units may be piped with either parallel feed to coil and drain pan or series flow from drain pan to coil
  • Hot gas pan-to-coil piping includes a factory mounted check valve

Electric defrost featuring electric resistance heater elements with termination thermostat:

  • Electric defrost options are sized based on room temperature.
  • Electric pan heaters included for room temperatures below 32°F
  • Electric defrost can be supplied with optional heater contactor
Electrical

Fan motors are pre-wired to a terminal box as standard.

  • Wiring on one- and two- fan models terminate with leads inside a NEMA 4X junction box
  • For models with three or more fan motors, a terminal strip is included to which the motor leads are wired

Other electrical options include:

  • Prewired to a terminal strip
  • Prewired to a common non-fused disconnect
  • Prewired to a disconnect with thermal overload protection
  • Prewired to magnetic motor starter with disconnect
Fan Motors

Optional motors are available:

  • Multi-speed fan motors to match equipment capacity to reduce heat load requirements
  • Washdown-duty fan motors for applications requiring Clean-In-Place or water clean-up cycles
Custom Coil Applications

EVAPCO offers a broad range of unit configurations along with engineering expertise and manufacturing capability to design and build virtually any type of non-cataloged custom coil or special unit. Contact your EVAPCO Representative to get started.

Coil and Fin Options

Coil and fin options include:

  • Reheat coils for applications requiring humidity control; a separate heating coil is designed and circuited for refrigerant or an alternate heat source and is installed on the leaving air side of the cooling coil to heat the air to the desired temperature
  • Flat fins constructed from 0.014 inch aluminum.
  • Heavy fins constructed from 0.028 inch heavy gauge aluminum, making them 8-times stronger than the standard thickness fins, ideal for harsh environments and heavy frost applications
  • Pre-coated epoxy fins to provide additional resistance to corrosion
  • Canadian Registration Number (CRN) for Canadian applications
  • High conductivity stainless steel fin
Drain Pan Options

Hot gas defrost drain pan featuring a unique tube design mechanically bonded to the underside of the pan liner and secured with a retaining plate.

  • The hot gas coil design provides more heat transfer surface area and results in improved defrost performance with very low pressure drop
  • The construction features yield a completely flat, easy-to-clean interior pan surface

Stainless steel constructed drain pan.

  • Fully welded option
  • Inner pan liner, outer pan cover, or both
  • Heat tracing (inner pan liner / outer pan cover)
  • Oversized drain pan fabricated to be wider and/or longer than standard
Document Categories
Name File Size Type Language
Global Product Catalog 34.9 MB Catalog English
AHRI STANDARD 420 303.7 KB White Paper English
Cleaning Solutions and Sanitizers Keep Pace with Evaporator Coil Materials 1.02 MB Layout English
Natural Leader Brochure 6.53 MB Catalog English
SST-E Series Catalog 11.85 MB Catalog English
SST-E Series Catalog 35.5 MB Catalog Spanish
SST-E Series Evaporator Operation, Maintenance and Installation 1.01 MB O & M English
White Paper: ANSI/AHRI Standard 420-2008 for FAn and Coil Evaporators - Benefits and Cost 194.35 KB White Paper English
White Paper: Low Recirculation Rate Evaporators 428.08 KB White Paper English
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
SSTHB1-22103E0150K1K Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103E0150K1K
SSTHB1-22103E0200K2K Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103E0200K2K
SSTHB1-22103E0500K1L Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103E0500K1L
SSTHB1-22103E0750K1M Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103E0750K1M
SSTHB1-22103E0750K2L Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103E0750K2L
SSTHB1-22103F0150K1K Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103F0150K1K
SSTHB1-22103F0200K2K Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103F0200K2K
SSTHB1-22103F0500K1L Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103F0500K1L
SSTHB1-22103F0750K1M Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103F0750K1M
SSTHB1-22103F0750K2L Unit Certified (English) Unit Certified Print (.pdf) SSTHB1-22103F0750K2L