Thermal-Pak II Coil
EVAPCO's Thermal-Pak II coils patented design assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities.
	- Elliptical return bends allows for more circuits per coil bundle increasing the maximum capacity per footprint
 
	- Coil located in airstream increasing dry bulb switchover temperature
 
	- CrossCool Internal Tube Enhancement increase fluid turbulence providing additional evaporative capacity
 
	- Available in type 304 SS or type 316 SS construction
 
Drift Eliminators
	- Limits the drift rate to less than 0.001% of the recirculating water rate
 
	- Reduces water loss during wet operation
 
	- Constructed of an inert polyvinyl chloride (PVC)
 
Superior Air Inlet Louver and Screen Design
	- Constructed of an inert polyvinyl chloride (PVC)
 
	- Two pass design that minimizes splash-out and the potential for algae formation inside the tower
 
	- Framed in steel in easily removable sections
 
Pressurized Water Distribution System
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
	- ZMII spray nozzles have a 1-1/4" diameter opening and a 1-1/4" splash plate clearance
 
	- Mounted in corrosion-free PVC water distribution pipes that have threaded end caps
 
	- Provides unequaled coil coverage and scale prevention