SSTDE Series Evaporators

Dual-coil, low-profile evaporators make it easy to overcome both height restrictions and dual-airflow challenges without sacrificing performance or convenience. Ideal for cooler and freezer applications, SSTDE models offer improved accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction.

  • Constructed with heavy wall, 5/8 inch OD, Stainless Steel tubing featuring CrossCool™ Internal Tube Enhancement
  • Standard Aluminum Fin construction featuring ChannelFlow™ Fin Technology as standard (available with 3.3, 4.3, and 6 fins per inch)
  • Optimized recirculation rate of 1.2:1.0 significantly reduces system refrigerant charge
  • Heavy-duty sheet metal fans, with cast aluminum fan blades available for low-temperature applications
  • Low sound fan motors ranging from ½ horsepower to 3 horsepower in 870 and 1160 RPM
  • G-235 hot dip galvanized steel casing and dual-sloped drain pan
  • Hygienic cabinet design
  • Easy installation
  • Can be constructed for blow-through and draw-through configurations
  • Interconnecting piping between coils
  • Rated in accordance with AHRI Standard 420

Warm room air is drawn into the evaporator across the cooling coil. Refrigerant is circulated through the coil of the evaporator. Heat from the air is absorbed by the refrigerant through the coil tubes causing a portion of the refrigerant to evaporate. The air is cooled as it travels through the coil and is discharged into the room.

Optimized Coil Design
Heat Exchanger Coil

The coil tube diameter, geometry, and circuiting have been optimized through thousands of hours of theoretical modeling and laboratory testing.

  • Through the use of computational fluid dynamics (CFD) modeling software, finite heat transfer analysis, and proprietary coil performance calculation methods, EVAPCO engineers have identified significant design elements to improve the finned coil performance
  • The circuiting program used on all Evapco coils has been optimized based on actual coil operation in EVAPCO's world class research laboratory

The result is optimal heat transfer efficiency with low airside pressure drop and low motor horsepower per ton.

Innovative Coil Technology
CrossCool

All SSTDE Series stainless steel tubes feature CrossCool, an internally embossed design that improves the internal film coefficient for more efficient heat transfer, resulting in:

  • Reduced refrigerant charge
  • Reduced refrigerant pump horsepower
  • Lower operating cost
  • Smaller line sizes and reduced overall installation costs
ChannelFlow

EVAPCO’s patented enhanced aluminum fin technology is proven to minimize airside pressure drop while improving overall heat transfer performance, the unique fin design allows for free drainage of condensate during wet operation without water carryover.

Advanced Materials & Design Features
Superior Stainless Steel Technology

SSTDE Series evaporators are constructed with high-grade type 304L stainless steel tubing and aluminum fins as standard.

  • The stainless steel tubing meets the requirements of ASME B31.5 refrigerant piping code
  • The SSTDE’s stainless steel tubes are available in 5/8 inch OD
  • Coils are built in 3.3, 4.3, and 6 FPI as standard using a full-collar aluminum fin featuring EVAPCO’s fin technology

For applications where corrosion of the aluminum fin is a concern, EVAPCO offers pre-coated epoxy fin stock.

EVAPCO also offers high performance stainless steel fins for applications where coatings are not acceptable, including any installation near open food products and production areas.

Stronger Corrosion Protection

In SSTDE Series evaporators, casing and drain pans are constructed from G-235 hot dip galvanized steel with an option for type 304 stainless steel.

  • G-235 is the highest level of mil galvanizing offered in the industry and exceeds the zinc protection that other manufacturers provide when using G-90 mil galvanized steel
  • The higher level of galvanizing provides a greater level of corrosion protection for a longer product life
Efficient Evaporator Fans

EVAPCO’s extensive air side research and testing has identified fans with the best combination of efficiency and sound levels.Fans used in the SSTDE Series evaporators have performance curves generated in Evapco’s AMCA Fan Test Chamber, ensuring the fans perform as required to deliver the certified cooling effect and power ratings as stated in the equipment quotation and submitted data.

  • Standard catalog models are selected to provide low sound levels
  • EVAPCO’s low sound fan selections provide more comfort and a safer working environment for personnel entering the cold space
Durable Fan Motors

All SSTDE Series evaporators are supplied with totally enclosed air over (TEAO), foot-mounted fan motors with sealed bearings and low-temperature grease. Standard fan motors are suitable for operation on a variable frequency drive and range from ½ horsepower fractional motors to 3 horsepower, and are suitable for 230/460-volt, 3-phase,60-cycle applications.

  • Standard motors are across-the-line start and operate at either 870 or 1160 RPM
  • All 870 RPM motors up to 1 HP, all 1160 RPM motors up to 1-1/2 HP are equipped with automatic thermal overload protection
  • All fan motors, including fractional horsepower fan motors, are foot-mounted for improved durability in a wide range of operating conditions
  • All fan motors are pre-wired to a NEMA 4X junction box
Sloped Top Panels

Sloped top panels prevent accumulation of moisture from condensation or clean-up cycles.

Hygienic Drain Pans

Sloped in two directions to prevent water from pooling, the custom engineered drain pans in the SSTDE Series evaporators are also equipped with swaged bottom outlets to ensure complete drainage.

  • Drain pans are factory mounted prior to shipment
  • Drain pans are insulated as standard
Air Discharge Arrangements

Can be configured in draw through and blow through configurations.

Defrost

Options include:

  • Air defrost with insulated drain pans.
  • Hot gas, coil only defrost with insulated drain pan.
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
Fan motors on SSTDE Series evaporators are prewired to a terminal box as standard.
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
EVAPCO offers a broad range of unit configurations along with engineering expertise and manufacturing capability to design and build virtually any type of non-cataloged custom coil or special unit. Simply contact your EVAPCO Representative to get started.

Coil and Fin Options

Coil and fin options include:

  • Flat fins constructed from 0.014 inch aluminum.
  • Heavy fins constructed from 0.028 inch heavy gauge aluminum, making them 8-times stronger than the standard thickness fins, ideal for harsh environments and heavy frost applications
  • Pre-coated epoxy fins to provide additional resistance to corrosion
  • Canadian Registration Number (CRN) for Canadian applications
  • High conductivity stainless steel fin
Drain Pan Options

Drain pan options include:

  • Hot gas defrost drain pan featuring a unique tube design mechanically bonded to the underside of the pan liner and secured with a retaining plate; the hot gas coil design provides more heat transfer surface area and results in improved defrost performance with very low pressure drop
  • Stainless Steel constructed drain pan
  • Fully welded option available
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
SSTDB2-1983F0200F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983F0200F1L
SSTDB2-1983F0300F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983F0300F1L
SSTDB2-1983H0050F3K Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0050F3K
SSTDB2-1983H0075F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0075F1L
SSTDB2-1983H0075F3K Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0075F3K
SSTDB2-1983H0100F1K Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0100F1K
SSTDB2-1983H0100F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0100F1L
SSTDB2-1983H0150F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0150F1L
SSTDB2-1983H0200F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0200F1L
SSTDB2-1983H0300F1L Unit Certified (English) Unit Certified Print (.pdf) SSTDB2-1983H0300F1L