Product Images
evaporator SSTMB installation

Small to medium size unit coolers for freezers, coolers and docks requiring low, medium and high temperature applications. SSTME Series evaporators offer improved accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction. SSTME evaporators are offered with Stainless Steel tube/Aluminum fin with a hygienic cabinet design.

  • SSTME units are constructed with heavy wall, 5/8 inch OD, stainless steel tubing featuring CrossCool™ Internal Tube Enhancement
  • Standard Aluminum Fin construction featuring ChannelFlow™ Fin Technology as standard (available with 3.3, and 4.3 fins per inch as standard)
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
Warm room air is drawn into the evaporator across the cooling coil. Refrigerant is circulated through the coil of the evaporator. Heat from the air is absorbed by the refrigerant through the coil tubes causing a portion of the refrigerant to evaporate. The air is cooled as it travels through the coil and is discharged into the room.

Optimized Coil Design
Heat Exchanger Coil

The coil tube diameter, geometry, and circuiting have been optimized through thousands of hours of theoretical modeling and laboratory testing.

  • Through the use of computational fluid dynamics (CFD) modeling software, finite heat transfer analysis, and proprietary coil performance calculation methods, EVAPCO engineers have identified significant design elements to improve the finned coil performance
  • The circuiting program used on all EVAPCO coils has been optimized based on actual coil operation in EVAPCO’s world class research laboratory

The result is optimal heat transfer efficiency with low airside pressure drop and low motor horsepower per ton.

Innovative Coil Technology
CrossCool

All SSTME Series stainless steel tubes feature CrossCool, an internal tube enhancement that improves the internal film coefficient for more efficient heat transfer, resulting in:

  • Reduced refrigerant charge
  • Reduced refrigerant pump horsepower
  • Lower operating cost
  • Smaller line sizes and reduced overall installation costs
ChannelFlow

EVAPCO’s patented enhanced aluminum fin technology is proven to minimize airside pressure drop while improving overall heat transfer performance.
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
Evapco also offers high performance stainless steel fins for applications where coatings are not acceptable, including any installation near open food products and production areas.

Stronger Corrosion Protection

The casing and drain pans are constructed from G-235 hot dip galvanized steel with an option for type 304 stainless steel.

  • G-235 is the highest level of mil galvanizing offered in the industry and exceeds the zinc protection that other manufacturers provide when using G-90 mil galvanized steel
  • The higher level of galvanizing provides a greater level of corrosion protection for a longer product life
Efficient Evaporator Fans

EVAPCO’s extensive air side research and testing has identified fans with the best combination of efficiency and sound levels.Fans used in the SSTME Series evaporators have performance curves generated in EVAPCO’s AMCA Fan Test Chamber, ensuring the fans perform as required to deliver the certified cooling effect and power ratings as stated in the equipment quotation and submitted data.

  • Standard catalog models are selected to provide low sound levels
  • EVAPCO’s low sound fan selections provide more comfort and a safer working environment for personnel entering the cold space
Durable Fan Motors

All SSTME Series evaporators are supplied with totally enclosed air over (TEAO), foot-mounted fan motors with sealed bearings and low-temperature grease. Standard fan motors are suitable for operation on variable frequency drive from ¼ horsepower fractional motors to 5 horsepower motors, and are suitable for 230/460-volt, 3 phase, 60 cycle applications.

  • Standard motors are across-the-line start and operate at either 690, 870, 1160, or 1750 RPM
  • All 870 RPM motors up to 1 HP, all 1160 RPM motors up to 1-1/2 HP, and all 1750 RPM motors up to 2 HP are equipped with automatic thermal overload protection.
  • All fan motors, including fractional horsepower fan motors, are foot-mounted for improved durability in a wide range of operating conditions
  • All fan motors are pre-wired to a NEMA 4x junction box
Sloped Top Panels

Sloped top panels prevent accumulation of moisture from condensation or clean-up cycles.

Hygienic Drain Pans

Sloped in two directions to prevent water from pooling, the custom engineered drain pans in the SSTME Series evaporators are also equipped with swaged bottom outlets to ensure complete drainage.
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
Evapco offers a broad range of unit configurations along with engineering expertise and manufacturing capability to design and build virtually any type of non-cataloged custom coil or special unit.  Simply contact your Evapco Representative to get started.

Coil and Fin Options
  • Pre-coated epoxy fins to provide additional resistance to corrosion
  • Canadian Registration Number (CRN) for Canadian applications
  • High conductivity stainless steel fin

Reheat coils for applications requiring humidity control.

  • A separate heating coil is designed and circuited for refrigerant or an alternate heat source and is installed on the leaving air side of the cooling coil to heat the air to the desired temperature

Heavy fins constructed from 0.028-inch heavy gauge aluminum, 8-times stronger than the standard thickness fins.

  • Ideal for harsh environments and heavy frost applications
Drain Pan Options

Hot gas defrost drain pan featuring a unique tube design mechanically bonded to the underside of the pan liner and secured with a retaining plate.
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
SSTMB4-3364E0075C3L Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364E0075C3L
SSTMB4-3364E0200C1M Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364E0200C1M
SSTMB4-3364E0200C3M Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364E0200C3M
SSTMB4-3364F0025C1K Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0025C1K
SSTMB4-3364F0033C1K Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0033C1K
SSTMB4-3364F0050C1K Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0050C1K
SSTMB4-3364F0050C3L Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0050C3L
SSTMB4-3364F0050C5L Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0050C5L
SSTMB4-3364F0075C1L Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0075C1L
SSTMB4-3364F0075C3L Unit Certified (English) Unit Certified Print (.pdf) SSTMB4-3364F0075C3L