Hygienic Air Handling Systems
Custom-built hygienic air handling systems, for any situation
EVAPCO’s hygienic air handling systems are engineered to deliver conditioned, purified air to critical food preparation, production, and packaging areas in your facility.
Each system includes patented technology specifically designed to provide maximum thermal efficiency, air purification/filtration to meet the most stringent quality standards, and control packages to monitor and actuate the functions of the critical process unit.
- BodyThe EDF air handling unit is designed for a variety of 100% outside air make up applications
- BodyThe CPA System is engineered to deliver conditioned, purified air to critical food preparation, production and packaging areas in your facility. The CPA System includes patented technology to provide maximum thermal efficiencies, air purification/filtration to meet stringent air quality standards, and control packages for monitoring.
- BodyThe CPA-DW integrates Evapco's Critical Process Air (CPA) Systems with a desiccant dehumidifier to meet the demanding requirements of temperature, pressurization and air purity control with humidity and condensation control. Designed specifically for the industrial refrigeration market, CPA-DW offers complete flexibility in design, capacity and features to fulfill the most demanding applications.
- BodyCustom built to perfectly suit your needs.