Product Images
EDF Unit
EDF
EDF

Custom built to perfectly suit your needs

EVAPCO's EDF systems meet the demanding requirements of temperature, pressurization and air purity control required in industrial refrigeration.

Designed specifically for the industrial refrigeration market, the EVAPCO EDF offers complete flexibility in design with a comprehensive choice of quality components integrated together to create a state of the art, custom make up air handling unit backed by the industry's most experienced critical process product design and system application engineers.

  • A wide array of accessories or modifications are available to suit any scenario or environment
  • Single wall design with flat floor up until the cooling coil
  • Ranging in airflow from 1,000 CFM to 150,000 CFM
  • AHRI Certified Performance in Accordance with AHRI Standard 420

The EDF air handling unit is designed for multiple 100% outside air make up applications:

  • Pressurization
  • Make up air for process exhaust
  • Cleanup cycles

The EDF air handling unit is designed to bring in make up air and condition that outside air. Outside air will be filtered with pre-filters, then cooled and/or heated as required to maintain the supply air temperature, before passing through the final filters before being supplied to the room.

EDF units can also control the room pressure utilizing the main blower speed by modulating a VFD to pressurize the room and using remote exhaust fans to relieve the pressure in the room.

EVAPCO Sanitizing System (ESS™) Technology

Specifying the EVAPCO Sanitizing System (ESS) with your EDF System will virtually eliminate hazardous bioaerosols from the cooling coil/pan, resulting in hygienically clean air and improved product quality while maintaining system performance and significantly reducing annual maintenance costs.

  • Uses UVC light
  • Provides Full Germicidal Effect at Low Air Temperatures
  • 700% more effective than a standard UV bulb
  • Destroys byproducts from mold and bacteria
  • Eliminates manual coil cleaning
Interior Service Lights
  • Standard LED and Hygienic LED options
  • Available from 1000-8400 lumens
  • Unit includes a light in each section
Sure-Aire Airflow Measuring
  • Measures the pressure drop across the fan inlet venturi to provide airflow measuring
  • Accurate to within 3%
  • No increase in fan energy consumption or noise levels
  • When paired with a VFD, unit control system can vary the blower speed to maintain the desired unit airflow
Surge Drum Catwalk System
  • Fully-assembled support system for the surge drum
  • Includes OSHA ladder (with cage), full perimeter handrail and aluminum safety grating so workers can safely access the surge drum and associated valves
Motor Removal System
  • I-Beam with manual trolley designed to assist workers with the removal and installation of blower wheel and motor (as necessary).
Additional Options:
  • Standalone, factory installed, Allen Bradley Compact Logix (standard) or Control Logix PLC systems
  • Allen Bradley Panel View Plus HMI’s (6” standard on the main control panel)
  • NEMA 4X remote panels with push-buttons (standard) or an Allen Bradley HMI
  • Allen Bradley Power Flex Series VFD’s
  • Stainless steel interior liner (dampers, drain pans, walls, ceiling and filter frames)
  • Stainless steel exterior
Document Categories
Name File Size Type Language
Air Handling Unit Retrofit Brochure 2.44 MB Catalog English
EDF Hygenic Air Handling Units 3.6 MB Catalog English
EDF Installation Instructions 3.61 MB English
EDF Maintenance Instructions 1.63 MB English
Industrial Refrigeration Supplier Brochure 24.1 MB Catalog English
Typical EDF Unit Specifications 1.69 MB English
Product Model filter

Drawing Types