Closed Circuit Coolers - Air Cooled

Reduced water availability, rising water costs and regulatory changes are driving owners and operators of cooling equipment to consider technologies which use the least amount of water whenever possible.

EVAPCO’s eco-Air series of dry and adiabatic coolers provide maximum water savings, reduced maintenance, and simplified operation.  The ‘closed loop’ nature of these systems ensures that no outside contaminants are introduced into the cooling system and downtime is reduced compared to open systems.  Read more about the advantages of Closed Loop Systems here .

The highly versatile eco-Air series of dry and adiabatic coolers can be applied to a variety of applications, from HVAC applications to heavy industrial processes, data centers to manufacturing processes and everything in between.

The eco-Air series of dry coolers are CTI certified per STD-201.  Thermal performance certification by CTI (Cooling Technology Institute) is the best way for a consumer to verify that the cooling equipment they are considering will meet performance as stated, when it matters the most!  Read more about the value of CTI certification, and the recent dry cooler certification here.

 

    DRY/ADIABATIC

  • Primary Product Image
    Double Stack Adiabatic Cooler
    Body

    High-capacity cooler utilizing wetted adiabatic pads to lower entering air temperature. The Double Stack configuration with adiabatic pre-cooling system reduces total installed footprint and connected

  • Primary Product Image
    eco-Air Series Double Stack Dry Cooler
    Body

    High-capacity, dry cooling solution with the Double Stack design to maximize heat rejection per footprint. Dependable operation for data center and industrial process applications. The V-Coil

  • Primary Product Image
    eco-Air Series V-configuration Spray Cooler
    Body

    Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s

  • Primary Product Image
    eco-Air Series V-configuration Industrial Air Cooled Condenser
    Body

    Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee

  • Primary Product Image
    eco-Air Series V-configuration Industrial Dry Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring

  • Primary Product Image
    eco-Air Series Flat Industrial Dry Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring