Product Images
eco-ATWB Closed Circuit Cooler
closed circuit cooler eco-ATWB
water savings eco-ATWB
Environmentally Conscious Operation ATWB

The eco-ATWB dramatically reduces water and energy consumption by increasing the unit's efficiency in both the evaporative and dry cooling modes of operation.

The eco-ATWB’s Ellipti-fin® Cooling Coil now features CrossCool™ Internal Tube Enhancement, increasing the internal heat transfer coefficient of the coil and thus the cooling capacity of the unit. The eco-ATWB offers the most models and box sizes in the industry and is designed with IBC Compliant Construction and CTI Certified Performance.

 

  • SAVES WATER! Significantly increased drybulb switchover temperature
  • Ranging in capacity from 117 to 50,716 MBH
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America; available with IBC Upgraded Structural Design to meet the strictest of building requirements
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
eco-ATWB Dry ModeIn dry mode, the recirculating spray pump is deenergized (Fan on, Pump off). The process fluid enters the eco-ATWB cooler through the top coil connection and circulates through the finned coil with the fan energized. Heat from the process fluid dissipates to the atmosphere by sensible heat transfer through the tube wall and fins to the air passing over the coils. The coils are finned to promote optimal airflow over the coil, and to maximize heat transfer area. Air is drawn over the finned coil by the fan drive system. The cooled fluid then returns to the process via the bottom coil connection. The unit will remain in the dry mode of operation until the temperature set point can no longer be met. In this mode, NO water is used and plume is eliminated.

Evaporative Mode

eco-ATWB Evaporative ModeIn evaporative mode, the process fluid enters the Ellipti-fin coil through the top coil connection and circulates through the finned coils. The water distribution system cascades water over the tubes of the Ellipti-fin coil, transferring heat to the water. Air is drawn upward and over the coils by the axial fan, agitating the falling water and increasing the transfer of heat. A small amount of the recirculating water evaporates due to latent heat transfer through the tube and fin walls of the Ellipti-fin coil, removing heat from the system. The cooled fluid then returns to the process via the bottom coil connection. This mode of operation provides fan energy savings due to enhanced evaporative performance and lower leaving water temperatures by utilizing evaporative cooling.
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
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
eco-ATWB 17-3L12-Z Steel Support (Metric) Steel Support Print (.pdf) eco-ATWB 17-3L12-Z
eco-ATWB 17-3L12-Z Unit Certified (English) Unit Certified Print (.pdf) eco-ATWB 17-3L12-Z
eco-ATWB 17-3L12-Z Unit Certified (English) Unit Certified Print (.pdf) eco-ATWB 17-3L12-Z
eco-ATWB 17-3L12-Z Unit Certified (Metric) Unit Certified Print (.pdf) eco-ATWB 17-3L12-Z
eco-ATWB 17-3L12-Z Unit Certified (Metric) Unit Certified Print (.pdf) eco-ATWB 17-3L12-Z
eco-ATWB 17-3L14 CAD Drawing CAD Drawing CAD Drawing (.dwg) eco-ATWB 17-3L14
eco-ATWB 17-3L14 REVIT REVIT Revit (.zip) eco-ATWB 17-3L14
eco-ATWB 17-3L14 Steel Support (English) Steel Support Print (.pdf) eco-ATWB 17-3L14
eco-ATWB 17-3L14 Steel Support (Metric) Steel Support Print (.pdf) eco-ATWB 17-3L14
eco-ATWB 17-3L14 Unit Certified (English) Unit Certified Print (.pdf) eco-ATWB 17-3L14