Especially suited for indoor and ducted layouts and provided a unitary, compact design for tight layouts or height-restricted areas.
The LSWE’s Thermal-Pak II® Coil now features CrossCool™ Internal Tube Enhancement, increasing the internal heat transfer coefficient of the coil and thus the cooling capacity of the unit. The LSWE offers the most models and box sizes in the industry and is designed with IBC Compliant Construction and CTI Certified Performance.

The process fluid circulates through the coil of the closed circuit cooler. Heat from the process fluid dissipates through the coil tubes to the water cascading downward over the tubes; simultaneously, air is blown through the unit by the fans, and travels upward over the coil opposite the water flow. A small portion of the water evaporates, removing the heat from the system. The warm moist air is forced to the top of the closed circuit cooler by the fan and discharged to the atmosphere. The remaining water falls to the sump at the bottom of the cooler where it is re-circulated by the pump up through the water distribution system and back down over the coils.
EVAPCO's Thermal-Pak II coils patented design assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities.
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
Stainless Steel Coils provide Superior corrosion resistance for hostile environments and is available with the standard EVAPCO lead time! The Evapco 304 SST coil option can be manufactured as an ASME coil and is CTI certified.
The centrifugal fan design operates at lower sound levels which make these units preferable for installations where noise is a concern. Additional sound reduction options include:
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
Available with multiple equipment options to aid in the maintenance of the closed circuit cooler.
| Media name | Drawing Type | Drawing Format | Product Model |
|---|---|---|---|
| LSWE 10-3N24-Z Unit Certified (English) | Unit Certified | Print (.pdf) | LSWE 10-3N24-Z |
| LSWE 10-3N24-Z Unit Certified (Metric) | Unit Certified | Print (.pdf) | LSWE 10-3N24-Z |
| LSWE 10-3N36 CAD Drawing | CAD Drawing | CAD Drawing (.dwg) | LSWE 10-3N36 |
| LSWE 10-3N36 REVIT/3D Model | Revit/3D Model | Revit/3D Model (.rfa) | LSWE 10-3N36 |
| LSWE 10-3N36 Steel Support (English) | Steel Support | Print (.pdf) | LSWE 10-3N36 |
| LSWE 10-3N36 Steel Support (Metric) | Steel Support | Print (.pdf) | LSWE 10-3N36 |
| LSWE 10-3N36 Unit Certified (English) | Unit Certified | Print (.pdf) | LSWE 10-3N36 |
| LSWE 10-3N36 Unit Certified (Metric) | Unit Certified | Print (.pdf) | LSWE 10-3N36 |
| LSWE 10-3N36-Z CAD Drawing | CAD Drawing | CAD Drawing (.dwg) | LSWE 10-3N36-Z |
| LSWE 10-3N36-Z REVIT/3D Model | Revit/3D Model | Revit/3D Model (.rfa) | LSWE 10-3N36-Z |