eco-PMRC Evaporative Condenser

Product Images
eco-PMRC

The eco-PMRC’s Ellipti-Fin® Cooling Coil now features CrossCool™ Internal Tube Enhancement which increases the internal heat transfer coefficient of the coil and thus increases the cooling capacity of the unit.

  • CrossCool enhanced for greater heat exchange
  • 50% reduction in energy consumption compared to traditional centrifugal fan condenser models
  • Ranging in capacity from 195 to 1,646 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America

 

Dry Mode

eco-PMC_DryMode_PofO

The refrigerant gas discharges from the compressor into the inlet connection of the eco-PMC condenser. Ambient air is forced into the unit and moves over the heat transfer coil. Heat from the refrigerant transfers to the air through the finned tubing. The cool tube walls cause the refrigerant gas to give up heat and condense into a liquid. The condensed liquid flows out of the coil to the high-pressure liquid receiver for return to the system. The hot discharge air continues through the drift eliminators and discharges into the atmosphere.

 

 

Evaporative Mode

eco-PMC_EvaporativeMode_PofO

The refrigerant gas discharges from the compressor into the inlet connection of the eco-PMC condenser. Water from the condenser’s sump circulates over the condenser coil, while ambient air is simultaneously forced into the unit. As the ambient air moves up through the coil section, a portion of the spray water evaporates into the air stream. The evaporative process cools the spray water, which in turn cools the tubes containing the refrigerant gas. The cool tube walls cause the refrigerant gas to give up heat and condense into a liquid. The condensed liquid flows out of the coil to the high-pressure liquid receiver for return to the system. The hot, saturated air is driven through the drift eliminators, where any entrained water droplets are removed before the air is finally discharging into the atmosphere. The water which was not evaporated falls into the sump and recirculates to the water distribution system above the condensing coil section.

Ellipti-fin Cooling Coil
  • The most effective coil design in the industry
  • 25% average increase in efficiency
  • Increases agitation of water and air, improving heat transfer
  • Elliptical fins increase surface area and heat transfer
  • Hot-dip galvanized for increased corrosion resistance
Drift Eliminators
  • Limits the drift rate to less than 0.001% of the recirculating water rate
  • Reduces water loss during wet operation
  • Constructed of an inert polyvinyl chloride (PVC)
Pressurized Water Distribution System

EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.

  • SmartShield solid chemical water treatment system
  • Pulse-Pure CHEMICAL-FREE water treatment system
Maintenance Accessories

Available with multiple equipment options to aid in the maintenance of the condenser.

  • External Service Platform
  • Ladder
  • Perimeter Handrails
  • Sump Sweeper Piping
  • Oversized access doors
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
eco-PMRC-348 REVIT/3D Model Revit/3D Model Revit/3D Model (.rfa) eco-PMRC-348
eco-PMRC-348 Steel Support (English) Steel Support Print (.pdf) eco-PMRC-348
eco-PMRC-348 Steel Support (Metric) Steel Support Print (.pdf) eco-PMRC-348
eco-PMRC-348 Unit Certified (English) Unit Certified Print (.pdf) eco-PMRC-348
eco-PMRC-348 Unit Certified (Metric) Unit Certified Print (.pdf) eco-PMRC-348
eco-PMRC-365 REVIT/3D Model Revit/3D Model Revit/3D Model (.rfa) eco-PMRC-365
eco-PMRC-365 Steel Support (English) Steel Support Print (.pdf) eco-PMRC-365
eco-PMRC-365 Steel Support (Metric) Steel Support Print (.pdf) eco-PMRC-365
eco-PMRC-365 Unit Certified (English) Unit Certified Print (.pdf) eco-PMRC-365
eco-PMRC-365 Unit Certified (Metric) Unit Certified Print (.pdf) eco-PMRC-365