PHC-E Evaporative Condenser

Product Images
PHC-E Installation

The Parallel Hybrid Condenser, PHC-E line of condensers has always reflected EVAPCO’s commitment to product development. Its advanced design and owner-oriented features provide many operational and performance advantages.

EVAPCO's latest high efficiency heat transfer coil technology is utilized featuring CrossCool™ Internal Tube Enhancement which increases the internal heat transfer coefficient of the coil and thus increases the cooling capacity of the unit.

  • Great for large industrial refrigeration projects
  • The PHC-E offers great flexibility of layout and system design for a variety of situations
  • Ranging in capacity from 84 to 2,120 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America

PHC_PofO

Hot gas discharged from the compressor enters the condenser coil inlets at the top of the unit. Cooled water from the unit basin is pumped through spray distribution nozzles and floods over the condenser coils. Ambient air is simultaneously drawn into the unit at the top in parallel flow with the water through the coil. A portion of the recirculated water evaporates into the air stream, removing heat from the refrigerant and causing it to condense.

The cooled refrigerant liquid drains out of the sloped coil tubes into a pressurized receiver for return to the system. The recirculated water that did not evaporate falls through a crossflow fill section located below the coil. Air is drawn through the side of the unit and fill section, removing additional heat from the water through further evaporation. The cooled water collects in the basin for recirculation over the coil.

The hot, saturated air from both the coil and fill sections passes through internal drift eliminators to strip water droplets entrained in the air stream, reducing water consumption. The unit fan(s) then discharge the saturated air out of the top of the unit at a high velocity, where it dissipates into the atmosphere.

Patented Sensi-Coil® Technology
  • An innovation of the already powerful Thermal-Pak II® coil
  • Increases total coil surface area by 20%
  • Features EVAPCO’s patented CrossCool™ Internal Tube Enhancement, reducing refrigerant charge
  • Hot-dip galvanized for industrial strength corrosion protection
EVAPAK® Fill
  • Constructed of inert polyvinyl chloride (PVC)
  • Resistant to rot or decay
  • Capable of water temperatures up to 120ºF
  • Flame spread rating of 25 per ASTM-E84
Drift Eliminators
  • Limits the drift rate to less than 0.001% of the recirculating water rate
  • Reduces water loss during wet operation
  • Constructed of an inert polyvinyl chloride (PVC)
Pressurized Water Distribution System

EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.

  • ZMII spray nozzles have a 1-1/4" diameter opening and a 1-1/4" splash plate clearance
  • Mounted in corrosion-free PVC water distribution pipes that have threaded end caps
  • Provides unequaled coil coverage and scale prevention
Stainless Steel Water Touch Basin
  • Available in Type 304 or Type 316 Stainless Steel
  • Includes the entire basin area including the support columns
  • Welded basin seams for leak-free operation
Stainless Steel Casing & Fan Section
  • Available in Type 304 or Type 316 Stainless Steel
  • Includes the entire upper section
TITAN Coil

Manufactured using EVAPCO's patented elliptical tube Sensi-Coil® design upgraded to Xtra Tough construction featuring: Xtra Durability, Xtra Corrosion Resistance, and an Xtra long 5 YEAR coil warranty as standard. 

  • Manufactured from type 304L or 316L Stainless Steel
Factory-Mounted Water Treatment Systems

Single coil units are available with factory-mounted water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.

  • Smart Shield® solid chemical water treatment system
  • Pulse~Pure® CHEMICAL-FREE water treatment system
Maintenance Accessories

Available with multiple equipment options to aid in the maintenance of the condenser.

  • External Service Platform
  • Ladder
  • Perimeter Handrails
  • Internal Walkway
  • Internal Drive Platform
  • Sump Sweeper Piping
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
PHC-D1648 Steel Support (English) Steel Support Print (.pdf) PHC-D1648
PHC-D1648 Steel Support (Metric) Steel Support Print (.pdf) PHC-D1648
PHC-D1648 Unit Certified (English) Unit Certified Print (.pdf) PHC-D1648
PHC-D1648 Unit Certified (Metric) Unit Certified Print (.pdf) PHC-D1648
PHC-D1652 CAD Drawing CAD Drawing CAD Drawing (.dwg) PHC-D1652
PHC-D1652 REVIT/3D Model Revit/3D Model Revit/3D Model (.rfa) PHC-D1652
PHC-D1652 Steel Support (English) Steel Support Print (.pdf) PHC-D1652
PHC-D1652 Steel Support (Metric) Steel Support Print (.pdf) PHC-D1652
PHC-D1652 Unit Certified (English) Unit Certified Print (.pdf) PHC-D1652
PHC-D1652 Unit Certified (Metric) Unit Certified Print (.pdf) PHC-D1652