EAW-HD APEX™ Dry Cooler

Product Images
APEX placeholder
Apex front placeholder
APEX control panel placeholder

Highest-capacity dry cooler, engineered for maximum dry cooling performance for a given plan area. Dependable cooling for data center and industrial process applications. Factory assembled, CTI certified and backed by EVAPCO’s 100% thermal performance guarantee.

The eco-Air APEX Dry Fluid Cooler is the newest addition to the eco-Air Series and an evolution on the high density double stack product line. In the world of higher capacity, lower footprint builds, where water availability is difficult to find; Evapco designed the APEX for ultra-high capacity that maximizes dry heat rejection capability for a given footprint.  The APEX will further reduce total quantity of units required when compared to the eco-Air Double Stack, reducing installed footprint to optimize the layout on large projects where multiple smaller air-cooled units may be required. As an added benefit, the APEX will come with EVAPCO SelectTech factory mounted and tested controls, making it the optimal plug-and-play solution. 

Unlike other dry coolers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated for dry performance. Every eco-Air unit is tested per CTI ATC-105DS and comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring peace of mind in selecting the ideal cooling solution for your needs. The eco-Air APEX is the highest capacity factory assembled CTI Certified dry cooler on the market. 

  • CTI certified nominal heat rejection capacity: 9,060 MBH to 11,490 MBH
  • Highest capacity, CTI certified factory-assembled dry cooler in the market
APEX Pop Image

Hot process fluid enters the inlet header connections, shown in red. Heat from the fluid dissipates through the coil tubes surface and out to the fins. Ambient air is drawn in over the coil surface by the fan located at the top of the unit. Heat from the process fluid transfers to the air and discharges to the atmosphere. Cool process fluid exits the unit through the connections on the outlet headers shown in blue. 

Casing/Structure 

  • Casing and unit structure including vertical support members and anchoring channels constructed with Type 304 stainless steel as standard
  • G-235 galvanized steel and Type 316 stainless steel optional

Coils 

  • Constructed with Type 304L stainless steel tubing as standard for superior corrosion resistance and longevity in compliance with ASME B31.5 piping code
  • Type 316 stainless steel coil construction optional
  • Hydrophilic lacquer coating on fins optional 

Fan & Drive System

  • Belt drive NEMA motors - reliable, easy to replace
  • Zero maintenance sealed bearings
  • Factory-wired Severe Duty, Premium Efficient, VFD Ready Motors

Controls and Electrical 

  • EVAPCO SelectTech UL Type 4 PLC/VFD Control Panel
  • Factory-Wired DPDT vibration switches

Maintenance Access 

  • External Platform with Ladder
  • Large, hinged door for internal drive system access from the external platform
  • Full length internal drive access platform
  • Full size hinged door for access into the lower section
  • Optional internal ladder to drive access platform
  • Motor access panels and optional motor davits to aid fan and motor replacements
Document Categories
Name File Size Type Language
APEX Rigging Manual 3.4 MB Rigging Inglés
EAW Certified Performance Tables 18.54 MB Thermal Performance Inglés
eco-Air Equipment Layout Manual 2.32 MB Layout Inglés
eco-Air Series Apex Brochure 15.98 MB Catalog Inglés
The Science Behind the Material 732.32 KB White Paper Inglés
Product Model filter

Drawing Types