High-capacity cooler utilizing spray-assist to lower entering air temperature. The Double Stack configuration with spray assist system reduces total installed footprint and connected power by
Industrial Process (including Data Center)
Minimal downtime with the easiest to maintain equipment in the industry.
EVAPCO’s factory-assembled cooling towers, closed circuit coolers, and evaporative condensers provide reliable water and energy-efficient cooling for many manufacturing and data center applications.
Utilizing industrial grade materials of construction, EVAPCO products are the ideal solution for fouled-water applications or for cooling alternate fluids such as oils, gasoline and manufacturing process coolants.
Several of EVAPCO’s closed circuit coolers and evaporative condensers are dry cooling capable, adding built-in redundancy to the system by providing cooling during the event of water loss; EVAPCO also provides the easiest to maintain equipment in the industry, prolonging the life of both the unit and other process cooling equipment while also minimizing downtime or maintenance events at these critical facilities.
- Body
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Highest-capacity dry cooler, engineered for maximum dry cooling performance for a given plan area. Dependable cooling for data center and industrial process applications. Factory assembled, CTI
- BodyEVAPCO's LARGEST and most ENERGY EFFICIENT single cell Evaporative Parallel Hybrid Closed Circuit Cooler.
- BodyThe eco-PMRC offers the same features and benefits of the PMC line of evaporative condensers but utilizes EVAPCO's patented ellipti-fin coil technology to offer water savings benefits through expanded dry operation.
- BodyForced draft, axial fan models can reduce power requirements by up to 50% over centrifugal fan models of similar capacity. The PMRC Condenser has more capacity than any other forced draft condenser on the market and provides more choices due to its greater number of plan areas.
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
High-capacity cooler utilizing wetted adiabatic pads to lower entering air temperature. The Double Stack configuration with adiabatic pre-cooling system reduces total installed footprint and connected
- Body
High-capacity, dry cooling solution with the Double Stack design to maximize heat rejection per footprint. Dependable operation for data center and industrial process applications. The V-Coil
- Body
Unlike other spray assist air cooled condensers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance
- Body
Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s
- BodyThe new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
- BodyTo ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring














