EAW-DD Double Stack Dry Cooler

Product Images
Double Stack Dry Cooler with Platform
Double Stack Dry Cooler Front View
Double Stack Dry Cooler Rear View

High-capacity, dry cooling solution with the Double Stack design to maximize heat rejection per footprint. Dependable operation for data center and industrial process applications. The V-Coil configuration ideal for elevated installations to reduce plan area. Factory assembled, CTI certified and backed by EVAPCO’s 100% thermal performance guarantee.

The eco-Air Series V- Configuration Double Stack Industrial Cooler is a high-capacity factory assembled 100% dry cooler which maximizes heat transfer surface area and airflow to provide maximum cooling capacity for a given plan area. Every eco-Air Series unit comes with EVAPCO's exclusive 100% thermal performance guarantee, ensuring peace of mind in selecting the ideal cooling solution for your needs.

  • Runs 100% dry
  • Ranging in nominal heat rejection capacity from 2,750 MBH to 8,440 MBH
  • Type 304L stainless steel tubing as standard
  • Heavy gauge aluminum fins as standard
  • Simplified maintenance
  • NEMA belt drive

Hot process fluid enters the inlet header connections, shown in red.  Heat from the fluid dissipates through the coil tubes surface and out to the fins.  Ambient air is drawn in over the coil surface by the fan located at the top of the unit.  Heat from the process fluid transfers to the air and discharges to the atmosphere.  Cool process fluid exits the unit through the connections on the outlet headers shown in blue.

Casing/Structure
  • Casing and unit structure including vertical support members and anchoring channels constructed with Type 304 stainless steel as standard
  • G-235 construction optional
  • Type 316 stainless steel construction optional
Coils
  • Constructed with Type 304L stainless steel tubing as standard for superior corrosion resistance and longevity
  • Meets ASME B31.5 piping code
  • Type 316 stainless steel coil construction optional
  • Epoxy coating on fins optional

The eco-Air Double Stack V Series Coolers are provided in belt drive configuration with NEMA fan motors.  The motors on the eco-Air Series are pre-wired at the factory to UL standards, reducing costs associated with field wiring.

NEMA Motors
  • Belt drive – simple, reliable, easy to replace
  • Zero maintenance sealed bearings
  • VFD ready
  • Severe duty

As standard, all motors on the eco-Air Double Stack V Series Coolers are wired to individual fused disconnects in UL Type 4 enclosures.  Vibration switches, when selected, will be wired to a low voltage terminal box.

Electrical
  • DPDT vibration switches
  • Individual fused disconnects (UL Type 4)
  • Low voltage terminal box
Maintenance Access
  • Optional external service platform
  • Large hinged door for drive system access
  • Full length internal drive access platform
Document Categories
Name File Size Type Language
Closed Circuit Cooler Brochure 16.23 MB English
EAW Certified Performance Tables 18.54 MB Thermal Performance English
eco-Air Equipment Layout Manual 2.32 MB Layout English
eco-Air Operation & Maintenance Instructions 14.73 MB O & M English
eco-Air Rigging & Assembly 14.82 MB Rigging English
eco-Air Series Double Stack Dry & Adiabatic Coolers 4.35 MB Catalog English
EVAPCO Controller Quick Start Guide 3.43 MB English
EVAPCO Controller User's Manual 8.46 MB English
EVAPCO Controller User's Manual - EC Motor Edition 3.54 MB English
EVAPCO Controller User's Manual - NEMA Motor Edition 2.62 MB English
Product Model filter

Drawing Types