Stainless Steel Water Touch Basin
- Available in Type 304 or Type 316 Stainless Steel
 
- Includes the entire basin area including the support columns and the louver frames
 
- Welded basin seams for leak-free operation
 
Stainless Steel Casing & Fan Section
- Available in Type 304 or Type 316 Stainless Steel
 
- Includes the entire upper section including fan guard
 
Stainless Steel Thermal-Pak II Coil
- Available in Type 304 or Type 316 Stainless Steel
 
Stainless Steel Coils provide Superior corrosion resistance for hostile environments and is available with the standard EVAPCO lead time!  The Evapco 304 SST coil option can be manufactured as an ASME coil.
Sound Sensitive Installations
Available with multiple equipment options to reduce the overall sound generated from the side or top of the unit.
- Super Low Sound Fan
 
- Low Sound Fan
 
- Water Silencers
 
- Discharge Attenuation
 
- Offset Sound Attenuation Walls
 
FACTORY-MOUNTED Water Treatment Systems
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
- SmartShield solid chemical water treatment system
 
- Pulse-Pure CHEMICAL-FREE water treatment system
 
Maintenance Accessories
Available with multiple equipment options to aid in the maintenance of the condenser.
- External Service Platform
 
- Ladder
 
- Hinged Louver Door
 
- Sump Sweeper Piping
 
- Motor Davit with Base