PHC-E Evaporative Condenser

Product Images
PHC-E Installation

The Parallel Hybrid Condenser, PHC-E line of condensers has always reflected EVAPCO’s commitment to product development. Its advanced design and owner-oriented features provide many operational and performance advantages.

EVAPCO's latest high efficiency heat transfer coil technology is utilized featuring CrossCool™ Internal Tube Enhancement which increases the internal heat transfer coefficient of the coil and thus increases the cooling capacity of the unit.

  • Great for large industrial refrigeration projects
  • The PHC-E offers great flexibility of layout and system design for a variety of situations
  • Ranging in capacity from 84 to 2,120 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America

PHC_PofO

Hot gas discharged from the compressor enters the condenser coil inlets at the top of the unit. Cooled water from the unit basin is pumped through spray distribution nozzles and floods over the condenser coils. Ambient air is simultaneously drawn into the unit at the top in parallel flow with the water through the coil. A portion of the recirculated water evaporates into the air stream, removing heat from the refrigerant and causing it to condense.

The cooled refrigerant liquid drains out of the sloped coil tubes into a pressurized receiver for return to the system. The recirculated water that did not evaporate falls through a crossflow fill section located below the coil. Air is drawn through the side of the unit and fill section, removing additional heat from the water through further evaporation. The cooled water collects in the basin for recirculation over the coil.

The hot, saturated air from both the coil and fill sections passes through internal drift eliminators to strip water droplets entrained in the air stream, reducing water consumption. The unit fan(s) then discharge the saturated air out of the top of the unit at a high velocity, where it dissipates into the atmosphere.
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Manufactured using EVAPCO's patented elliptical tube Sensi-Coil® design upgraded to Xtra Tough construction featuring: Xtra Durability, Xtra Corrosion Resistance, and an Xtra long 5 YEAR coil warranty as standard. 

  • Manufactured from type 304L or 316L Stainless Steel
Factory-Mounted Water Treatment Systems

Single coil units are available with factory-mounted water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
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
PHC-D1518 Unit Certified (English) Unit Certified Print (.pdf) PHC-D1518
PHC-D1518 Unit Certified (Metric) Unit Certified Print (.pdf) PHC-D1518
PHC-D1524 CAD Drawing CAD Drawing CAD Drawing (.dwg) PHC-D1524
PHC-D1524 REVIT/3D Model Revit/3D Model Revit/3D Model (.rfa) PHC-D1524
PHC-D1524 Steel Support (English) Steel Support Print (.pdf) PHC-D1524
PHC-D1524 Steel Support (Metric) Steel Support Print (.pdf) PHC-D1524
PHC-D1524 Unit Certified (English) Unit Certified Print (.pdf) PHC-D1524
PHC-D1524 Unit Certified (Metric) Unit Certified Print (.pdf) PHC-D1524
PHC-D1580 CAD Drawing CAD Drawing CAD Drawing (.dwg) PHC-D1580
PHC-D1580 REVIT/3D Model Revit/3D Model Revit/3D Model (.rfa) PHC-D1580