Proceso industrial

Tiempo de inactividad mínimo con el equipo más fácil de mantener de la industria.

Las torres de refrigeración montadas en fábrica de EVAPCO, los refrigeradores de circuito cerrado y los condensadores evaporativos proporcionan enfriamiento eficiente de energía y agua confiable para muchas aplicaciones de fabricación y centros de datos.

Mediante el uso de materiales de construcción de calidad industrial, los productos EVAPCO son la solución ideal para aplicaciones de agua sucia o para líquidos alternativos de refrigeración como aceites, gasolina y refrigerantes para procesos de fabricación.

Varios de los enfriadores de circuito cerrado y condensadores evaporativos de EVAPCO son capaces de enfriar en seco, agregando redundancia incorporada al sistema al proporcionar enfriamiento durante el evento de pérdida de agua; EVAPCO también proporciona el equipo más fácil de mantener en la industria, prolongando la vida de la unidad y del otro equipo de enfriamiento de proceso y a la vez minimiza los eventos de tiempo de inactividad o mantenimiento en estas instalaciones críticas.

  • Primary Product Image
    EAW-DS Double Stack Spray Cooler
    Body

    High-capacity cooler utilizing spray-assist to lower entering air temperature. The Double Stack configuration with spray assist system reduces total installed footprint and connected power by

  • Primary Product Image
    eco-Air Series V-configuration Industrial Air Cooled Condenser
    Body

    Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee

  • Primary Product Image
    APEX
    Body

    Highest-capacity dry cooler, engineered for maximum dry cooling performance for a given plan area. Dependable cooling for data center and industrial process applications. Factory assembled, CTI

  • Primary Product Image
    PHW Closed Circuit Cooler
    Body
    EVAPCO's LARGEST and most ENERGY EFFICIENT single cell Evaporative Parallel Hybrid Closed Circuit Cooler.
  • Primary Product Image
    eco-PMRC
    Body
    The eco-PMRC offers the same features and benefits of the PMC line of evaporative condensers but utilizes EVAPCO's patented ellipti-fin coil technology to offer water savings benefits through expanded dry operation.
  • Primary Product Image
    PMRC
    Body
    Forced draft, axial fan models can reduce power requirements by up to 50% over centrifugal fan models of similar capacity. The PMRC Condenser has more capacity than any other forced draft condenser on the market and provides more choices due to its greater number of plan areas.
  • Primary Product Image
    eco-Air Series V-configuration Industrial Adiabatic CO2 Gas Cooler
    Body

    Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee

  • Primary Product Image
    eco-Air Series Flat Industrial CO2 Gas Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring

  • Primary Product Image
    eco-Air Series V-configuration Industrial CO2 Gas Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring

  • Primary Product Image
    Double Stack Adiabatic Cooler
    Body

    High-capacity cooler utilizing wetted adiabatic pads to lower entering air temperature. The Double Stack configuration with adiabatic pre-cooling system reduces total installed footprint and connected

  • Primary Product Image
    eco-Air Series Double Stack Dry Cooler
    Body

    High-capacity, dry cooling solution with the Double Stack design to maximize heat rejection per footprint. Dependable operation for data center and industrial process applications. The V-Coil

  • Primary Product Image
    eco-Air Series V-configuration Spray Cooler
    Body

    Unlike other spray assist air cooled condensers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance

  • Primary Product Image
    eco-Air Series V-configuration Spray Cooler
    Body

    Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s

  • Primary Product Image
    ESW4 Closed Circuit Cooler
    Body
    The new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
  • Primary Product Image
    Atlas cooling tower
    Body
    To ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
  • Primary Product Image
    eco-Air Series V-configuration Industrial Dry Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring