EAW-FD Flat Dry Cooler

Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring peace of mind in selecting the ideal cooling solution for your needs.

  • Runs 100% dry
  • 304L stainless steel tubing as standard
  • Aluminum fins as standard
  • Ranging in capacity from 15 to 279 nominal tons
  • IBC Compliant for 1.5 Importance Factor installations
  • Reduced maintenance
  • Ships as one piece, ready for installation
  • Low profile

eco air series flat cooler

Hot Process fluid enters the inlet header connection, shown in red. Heat from the fluid dissipates through the coil tubes surface and out to the fins. Ambient air is drawn in over the coil surface by the fan located at the top of the unit. Heat from the process fluid transfers to the air and discharges to the atmosphere. Cool process fluid exits the unit through the connections shown in blue.

Advanced Motor Technology

 

Available with Electronically Commutated (EC) or NEMA fan motor designs.

The motors on the eco-Air series are pre-wired at the factory to UL standards, reducing costs associated with field wiring. As standard, all units are wired to a common terminal box. Adding the EVAPCO controls package allows for both single point power supply and complete capacity control.

NEMA
  • Premium efficient direct drive
  • Zero maintenance sealed bearings
  • VFD ready
  • Severe Duty
EC

EC motors are the latest development in energy savings and speed control.

The high efficiency wing tip fans operate up to 3 dB less than conventional blade fans with improved part speed energy consumption.

  • Zero maintenance
  • Integrated speed control
Advanced Construction
Superior Stainless Steel Technology
  • Constructed with high-grade Type 304L stainless steel tubing as standard
  • Meets ASME B31.5 refrigerant piping code
  • Available in 5/8-inch OD
Coil Design

Through the use of computational fluid dynamics (CFD) modeling software, finite element heat transfer analysis, and proprietary coil performance calculation methods, EVAPCO engineers have identified significant design elements to improve the finned coil performance. The extensive computer modeling has been refined and verified through coil performance evaluation in EVAPCO's state of the art research laboratories.

Coil Return Bend Covers

Protects the coil return bends during handling and operation

Easy Rigging

All units are designed to ship and install as a single piece

Fork Lift Channels

Standard on all units up to 27 feet in length

Individual Motor Disconnect Switches

 

Mounted at each fan motor to electrically isolate individual motors

Epoxy Coated Fins

 

  • Increased corrosion resistance
  • No impact on unit capacity
EVAPCO Control Package

 

The EVAPCO Control Package is factory mounted and wired when configuration and shipping limitations allow.

Provides operating sequence and fan speed control based on real time heat loads and ambient conditions.

  • EVAPCO PLC Controller
  • Supervisory control system integration
  • Fan speed control
  • EC Motor Option: Modbus control of EC fan
  • NEMA Motor Option: Packaged VFD with bypass switch
  • UL Listed
  • NEMA 3R Rated
  • Thermal overload and short circuit protection of each motor
  • Operate and fault indicator lights on outside of panel
  • Refrigerant Pressure Sensor (shipped loose)
  • Ambient Temperature Sensor
  • Rain/Sun Protection Hood (optional)
Document Categories
Name File Size Type Language
Global Product Catalog 34.65 MB Catalog English
What's In Your Stainless Steel 422.04 KB White Paper English
Closed Circuit Cooler Brochure 26.48 MB English
EAW Certified Performance Tables 18.54 MB Thermal Performance English
eco-Air Equipment Layout Manual 2.32 MB Layout English
eco-Air Operation & Maintenance Instructions 14.71 MB O & M English
eco-Air Rigging & Assembly 14.82 MB Rigging English
eco-Air Series Dry & Adiabatic Coolers 5.67 MB Catalog English
EVAPCO Controller Quick Start Guide 1.08 MB English
EVAPCO Controller User's Manual 1.72 MB English
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
EAFWD-15S1PB REVIT REVIT Revit (.zip) EAFWD-15S1PB
EAFWD-15S1PI REVIT REVIT Revit (.zip) EAFWD-15S1PI
EAFWD-15S1PK REVIT REVIT Revit (.zip) EAFWD-15S1PK
EAFWD-15S1ZB REVIT REVIT Revit (.zip) EAFWD-15S1ZB
EAFWD-15S1ZI REVIT REVIT Revit (.zip) EAFWD-15S1ZI
EAFWD-15S1ZK REVIT REVIT Revit (.zip) EAFWD-15S1ZK
EAFWD-9102PI REVIT REVIT Revit (.zip) EAFWD-9102PI
EAFWD-9102PK REVIT REVIT Revit (.zip) EAFWD-9102PK
EAFWD-9102ZI REVIT REVIT Revit (.zip) EAFWD-9102ZI
EAFWD-9102ZK REVIT REVIT Revit (.zip) EAFWD-9102ZK